시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다.
Warning: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes.
Válvula de fuelle de acero inox., cierre del fuelle con junta, Obturador de poliimida, 1/2 pulg. Swagelok VCR macho, Limpieza SC-11, Actuador neumático NC
Log in or Register to view price
Catalogs
Straight Pattern, with Actuator
Isolate system fluids and achieve reliable, leak-tight performance with Swagelok bellows valves which use a packless design and a welded seal. Bellows valves are ideal for applications where the seal to atmosphere is critical, and we offer multiple options for general and high-purity service.
B 시리즈; 최대 사용 압력 1000 psig (68.9 bar); 최대 사용 온도 482°C (900°F); 1/4, 3/8, 1/2 및 3/4 in.; 6, 10 및 12 mm 연결구; 황동, 스텐레스강 및 400 합금 재질
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
The Swagelok® 3-valve manifold uses bellows-sealed valves for systems with difficult fluid containment requirements. Features: 316 stainless steel bodies, Swagelok B or U series bellows valves for general or severe service, pipe fitting, flange, and Swagelok tube fitting end connections
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
Bellows Kits, Stem Tip/Adapter Kits, bellows/Stem/Stem Tip/Adapter Kits, Gasket Kits for Swagelok® bellows-sealed valves
Specifications
Attribute | Value |
---|---|
Actuator Model | Serie 1 |
Actuator Operation Mode | Normalmente cerrado retorno por muelle |
Actuator Type | Neumática |
Bellows Material | Acero inoxidable 321 |
Body Material | Acero inoxidable 316 |
Body Seal | Junta plana con asiento blando |
Cleaning Process | Limpieza y Embalaje Especial (SC-11) |
Connection 1 Size | 1/2 pulg. |
Connection 1 Type | Cierre frontal (junta plana) macho VCR |
Connection 2 Size | 1/2 pulg. |
Connection 2 Type | Cierre frontal (junta plana) macho VCR |
CV Maximum | 0.96 |
Flow Pattern | Modelo recto (2 vías) |
Gasket | Junta plana de acero inoxidable 316 recubierta de PTFE |
Maximum Temperature, °F (°C) | 200 (93) |
Max Temperature Pressure Rating | 204°C @ 8,6 BAR / 400°F @ 125 PSIG |
Minimum Temperature, °F (°C) | -20 (-28) |
Room Temperature Pressure Rating | 8,6 BAR @ 37°C / 125 PSIG @ 100°F |
Service Class | General |
Stem Tip Material | Poliimida |
Stem Type | Cónico |
Surface Finish | Estándar |
Testing | Prueba de fugas con helio según SCS-00020 |
eClass (4.1) | 37010201 |
eClass (5.1.4) | 37010201 |
eClass (6.0) | 37010201 |
eClass (6.1) | 37010201 |
UNSPSC (4.03) | 40141600 |
UNSPSC (10.0) | 40141609 |
UNSPSC (11.0501) | 40141609 |
UNSPSC (13.0601) | 40141609 |
UNSPSC (15.1) | 40141609 |
UNSPSC (17.1001) | 40141600 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
SS-10BK-MM-1C | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 10mm | Swagelok® 튜브 피팅 | View Product |
SS-12BK-MM-1C | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 12mm | Swagelok® 튜브 피팅 | View Product |
SS-4BK-1C | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | View Product |
SS-4BK-1O | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | View Product |
SS-4BK-V51-1C | 316 스테인리스강 | 1/4인치 | 면 밀폐(메탈 가스켓) 암나사 VCR | 1/4인치 | 면 밀폐(메탈 가스켓) 암나사 VCR | View Product |
SS-4BK-V51-1CM | 316 스테인리스강 | 1/4인치 | 면 밀폐(메탈 가스켓) 암나사 VCR | 1/4인치 | 면 밀폐(메탈 가스켓) 암나사 VCR | View Product |
SS-4BK-VCR-1C | 316 스테인리스강 | 1/4인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | 1/4인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | View Product |
SS-6BK-1C | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | View Product |
SS-6BK-1O | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | View Product |
SS-6BK-MM-1C | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 6mm | Swagelok® 튜브 피팅 | View Product |
SS-6BK-MM-1O | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 6mm | Swagelok® 튜브 피팅 | View Product |
SS-6BK-TW-1C | 316 스테인리스강 | 3/8인치 | 튜브 소켓 용접 | 1/2인치 | 튜브 맞대기 용접 | View Product |
SS-8BK-1C | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | View Product |
SS-8BK-1O | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | View Product |
SS-8BK-VCR-1C | 316 스테인리스강 | 1/2인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | 1/2인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | View Product |
SS-8BK-VCR-1O | 316 스테인리스강 | 1/2인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | 1/2인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | View Product |
연락처
이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.