카탈로그
Tube Fittings and Adapters — Port Connectors — Straights
Achieve leak-tight performance with a robust tube grip and vibration resistance. The remarkable dependability of the Swagelok tube fitting has been proven with over 65 years of success, and has been documented in numerous published test reports, including those performed under extreme conditions.
Prüflehrenfähige Rohrverschraubungen und Adapter
Erhältlich in Rohrgrößen von 2 bis 50 mm und 1/16 bis 2 Zoll; Gleichbleibende Prüflehrenfähigkeit nach Erstmontage; Einfache Wiedermontage; Große Auswahl an Werkstoffen und Ausführungen
비슷한 제품
부품 번호(Part #)
|
몸체 재질
|
연결구 1 크기
|
연결구 1 종류
|
연결구 2 크기
|
연결구 2 종류
|
|
---|---|---|---|---|---|---|
B-1211-PC-8 | Messing | 3/4 Zoll | Rohrstück | 1/2 Zoll | Rohrstück | 제품 보기 |
B-401-PC | Messing | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Rohrstück | 제품 보기 |
B-601-PC | Messing | 3/8 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | Rohrstück | 제품 보기 |
B-811-PC | Messing | 1/2 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | Rohrstück | 제품 보기 |
B-811-PC-6 | Messing | 3/8 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | Rohrstück | 제품 보기 |
M-401-PC | 合金400/R-405 | 1/4 インチ | Swagelok®チューブ・アダプター | 1/4 インチ | ポート・コネクター | 제품 보기 |
M-811-PC | 合金400/R-405 | 1/2 インチ | Swagelok®チューブ・アダプター | 1/2 インチ | ポート・コネクター | 제품 보기 |
S-811-PC | 炭素鋼チューブ | 1/2 インチ | Swagelok®チューブ・アダプター | 1/2 インチ | ポート・コネクター | 제품 보기 |
SS-1011-PC | 316 ステンレス鋼 | 5/8 インチ | Swagelok®チューブ継手 | 5/8 インチ | ポート・コネクター | 제품 보기 |
SS-101-PC | 316 ステンレス鋼 | 1/16 インチ | Swagelok®チューブ・アダプター | 1/16 インチ | ポート・コネクター | 제품 보기 |
SS-10M1-PC | Acier inoxydable 316 | 10 mm | Adaptateur pour tube Swagelok® | 10 mm | Embout de raccordement | 제품 보기 |
SS-10M1-PC-6M | Acier inoxydable 316 | 10 mm | Embout de raccordement | 6 mm | Embout de raccordement | 제품 보기 |
SS-10M1-PC-8M | Acier inoxydable 316 | 10 mm | Embout de raccordement | 8 mm | Embout de raccordement | 제품 보기 |
SS-1211-PC | Acier inoxydable 316 | 3/4 po | Adaptateur pour tube Swagelok® | 3/4 po | Embout de raccordement | 제품 보기 |
SS-1211-PC-8 | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 3/4 po | Embout de raccordement | 제품 보기 |
SS-12M1-PC | Acier inoxydable 316 | 12 mm | Adaptateur pour tube Swagelok® | 12 mm | Embout de raccordement | 제품 보기 |
SS-12M1-PC-10M | Acier inoxydable 316 | 12 mm | Embout de raccordement | 10 mm | Embout de raccordement | 제품 보기 |
SS-12M1-PC-6M | Acier inoxydable 316 | 12 mm | Embout de raccordement | 6 mm | Embout de raccordement | 제품 보기 |
SS-12M1-PC-8M | Acier inoxydable 316 | 12 mm | Embout de raccordement | 8 mm | Embout de raccordement | 제품 보기 |
SS-1611-PC | Acier inoxydable 316 | 1 po | Adaptateur pour tube Swagelok® | 1 po | Embout de raccordement | 제품 보기 |
SS-1611-PC-12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1 in. | Port Connector | 제품 보기 |
SS-1611-PC-8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1 in. | Port Connector | 제품 보기 |
SS-16M1-PC | 316 Stainless Steel | 16 mm | Swagelok® Tube Adapter | 16 mm | Port Connector | 제품 보기 |
SS-16M1-PC-12M | 316 Stainless Steel | 16 mm | Port Connector | 12 mm | Port Connector | 제품 보기 |
SS-18M1-PC | 316 Stainless Steel | 18 mm | Swagelok® Tube Adapter | 18 mm | Port Connector | 제품 보기 |
SS-2000-PC | 316 Stainless Steel | 1 1/4 in. | Swagelok® Tube Adapter | 1 1/4 in. | Port Connector | 제품 보기 |
SS-201-PC | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 1/8 in. | Port Connector | 제품 보기 |
SS-201-PC-1 | 316 Stainless Steel | 1/8 in. | Port Connector | 1/16 in. | Port Connector | 제품 보기 |
SS-20M1-PC | 316 Stainless Steel | 20 mm | Swagelok® Tube Adapter | 20 mm | Port Connector | 제품 보기 |
SS-2400-PC | 316 Stainless Steel | 1 1/2 in. | Swagelok® Tube Adapter | 1 1/2 in. | Port Connector | 제품 보기 |
SS-25M1-PC | 316 Stainless Steel | 25 mm | Swagelok® Tube Adapter | 25 mm | Port Connector | 제품 보기 |
SS-3M1-PC | 316 Stainless Steel | 3 mm | Swagelok® Tube Adapter | 3 mm | Port Connector | 제품 보기 |
SS-401-PC | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Port Connector | 제품 보기 |
SS-401-PC-1 | 316 Stainless Steel | 1/4 in. | Port Connector | 1/16 in. | Port Connector | 제품 보기 |
SS-401-PC-2 | 316 Stainless Steel | 1/4 in. | Port Connector | 1/8 in. | Port Connector | 제품 보기 |
SS-401-PC-6M | 316 Stainless Steel | 1/4 in. | Port Connector | 6 mm | Port Connector | 제품 보기 |
SS-401-PCBLBQ | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Port Connector | 제품 보기 |
SS-501-PC | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Adapter | 5/16 in. | Port Connector | 제품 보기 |
SS-601-PC | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Port Connector | 제품 보기 |
SS-601-PC-2 | 316 Stainless Steel | 3/8 in. | Port Connector | 1/8 in. | Port Connector | 제품 보기 |
SS-601-PC-4 | 316 Stainless Steel | 3/8 in. | Port Connector | 1/4 in. | Port Connector | 제품 보기 |
SS-6M1-PC | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 6 mm | Port Connector | 제품 보기 |
SS-6M1-PC-3M | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 6 mm | Port Connector | 제품 보기 |
SS-811-PC | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Port Connector | 제품 보기 |
SS-811-PC-4 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/4 in. | Port Connector | 제품 보기 |
SS-811-PC-6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/2 in. | Port Connector | 제품 보기 |
SS-8M1-PC | 316 Stainless Steel | 8 mm | Swagelok® Tube Adapter | 8 mm | Port Connector | 제품 보기 |
SS-8M1-PC-6M | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 8 mm | Port Connector | 제품 보기 |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.