Swagelok®パイプ継手
Swagelok®パイプ継手を使用すると、大半の一般産業アプリケーションで使用されるパイプ配管やチューブ・システムにおいて、漏れの無い接続を実現することができます。
パイプ継手を見るSwagelok®パイプ継手を使用すると、大半の一般産業アプリケーションで使用されるパイプ配管やチューブ・システムにおいて、信頼性の高い接続を実現することができます。業界標準の要件を上回る設計を採用することで、漏れの無いパフォーマンスを発揮しつつ、かじりを最小限に抑え、ねじの噛み合わせ数を最適化しています。
スウェージロックでは、さまざまな形状や材質のパイプ継手のほか、最高使用圧力が103.3 MPaのアプリケーションに対応する316ステンレス鋼製の厚肉継手も取り揃えており、すべて厳格な品質基準に従って製造しています。エルボー、ティー、クロスの角度は、正確な配管レイアウトが行えるよう厳密に管理しています。
継手の選定にサポートが必要ですか?
パイプ継手のカテゴリー
Pipe Fittings Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
■ チューブ外径サイズ:1/16 インチから2 インチまで、2 mmから50 mmまで/■ ゲージによる一貫した締め付け度の確認が可能(初回取り付け時)/■ 取り外しや再取り付けが容易/■ 各種材質、多様な形状/■ 高い信頼性と性能
■ サイズ:1/16 インチから1 インチまで/■ ねじタイプ:NPT、JIS/ISO、SAE/■ 材質:316 ステンレス鋼、炭素鋼、真ちゅう、6-Moly、合金625、合金825、合金2507
The Swagelok® Tube Fitting Advantage
Swagelok tube fittings are designed to meet your highest expectations for safety and dependability, featuring proven design, precise manufacturing, and superior raw materials.
Discover the AdvantageSwagelok Resources Curated for You
An Introduction to Fittings: Identifying Thread Size and Pitch
Even the most seasoned professionals can experience difficulty identifying threads. Swagelok product manager Andy Hitchcock explains how to identify thread size and pitch on your fittings using a caliper, pitch gauge and thread identification guide.
Optimizing Medium-Pressure Oil and Gas Applications with Compression Fittings
For medium-pressure applications in oil and gas topside assets, learn how compression fittings can offer installation speed and performance benefits over traditional cone and thread connections.
How Shenyang Blower Works Group Improved Safety and Reliability
Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.
Swagelok Tube Fitting Installation
This video demonstrates the integral steps for installing Swagelok tube fittings, which have earned a global reputation for consistency, quality, and reliability.
Pipe Fittings
Swagelok pipe fittings have burr-free internal surfaces and smooth thread flanks, allowing for smooth flow and providing optimized sealing while minimizing galling. A variety of available materials and configurations, such as adapters, caps and plugs, couplings, crosses, elbows, nipples, reducers, and tees, are manufactured to Swagelok's high quality standards to meet the requirements of a range of situations.