Swagelok® Netzteil
Das Netzteil M200 sorgt für Zuverlässigkeit, Gleichmäßigkeit und Präzision bei orbitalen Wolframschweißungen. Es ist mit einem benutzerfreundlichen Touchscreen mit Sprachauswahl ausgestattet und die Ausgabeleistung wird in Echtzeit überwacht und aufgezeichnet.
Weitere Informationen zu Swagelok® NetzteilThe Swagelok® Power Supply is compatible with Swagelok welding system weld heads, has a peak output capability up to 200-amp, and meets CE, RoHS (EU), CCC (China), and Canadian standards. Its high-resolution color touchscreen is durable and supports multiple languages, including Chinese, English, German, French, Japanese, Korean, Russian, Spanish, and Swedish. Real-time monitoring and recording of weld output performance provides valuable insights and documentation, which can be printed or electronically stored. An integrated mass flow controller automatically controls OD shield gas, eliminating the need for an external flow meter.
This power supply enhances welding processes with precision, control, and efficiency, making it ideal for high-purity environments or benchtop applications.
Specifications
| Power Input | 100 to 230 V (ac) |
| Power Output | 2 to 200 A (dc) |
| Duty Cycle / Service Rating | 100% / 95 A average output with 100 V/20 A input 100% / 100 A average output with 115 V/20 A input 60% / 140 A average output with 200 V/20 A input 100% / 120 A average output with 230 V/16 A input 25% / 200 A average output with 230 V/16 A input |
| Dimensions | 13.5 H by 22.8 W by 15.5 D in. (34.3 by 57.9 by 39.4 cm) |
| Weight | 51.4 lb (23.3 kg) |
Curious to know more?
Power Supply Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Features: Power supply for reliable, consistent orbital gas tungsten arc welding; Up to 200 A peak output capability; Easy-to-use color touch screen in multiple languages; Integrated mass flow controller automatically controls OD shield gas flow; Weighs less than 50 lb or 23 kg; Compatible with Swagelok welding system weld heads
Orbital Welding Training
Learn orbital welding principles, as well as Swagelok® M200 welding system setup, operation, and troubleshooting techniques from Certified Weld Inspectors (CWI) and Certified Weld Educators (CWE).
Explore Orbital Welding TrainingSwagelok Resources Curated for You
Tools for the Emerging Welding Workforce
The escalating welder shortage affects tomorrow’s global manufacturing. Automatic orbital welding can help combat the problem, but not without proper training. Learn what to look for in an orbital welding program to prepare your emerging workforce.
Find the Right Tool for the Job: Considerations for Plant Equipment
Which tools and equipment must plant operators and technicians keep on hand at all times? From advanced orbital welding systems to basic tube deburring tools, there are essential tools for every connection, and it pays to be prepared.
Closing the Manufacturing Skills Gap with a Well-Trained Team
With an aging industrial workforce nearing retirement, manufacturers are turning to younger generations to replace expert knowledge. Learn how to build an effective fluid system training program.
Verbesserte Laborfunktionalität dank fundierter Fluidsystemexpertise
Erfahren Sie, wie die Fluidsystemexpertise von Swagelok der University of Ottawa dabei geholfen hat, ihre Laborfunktionalität in der Forschungsabteilung „Advanced Research Complex“ zu verbessern, wo sich das einzige Massenspektrometer mit Beschleunigung Kanadas befindet. Mit der Orbitalschweißschulung von Swagelok konnten Präzision und Produktivität in der Werkstatt erhöht werden.