text.skipToContent text.skipToNavigation
Weld Fitting

Swagelok® Weld Fittings

Swagelok weld fittings provide the consistent strength and longevity needed to maintain fluid system efficiency and safety in ultrahigh-purity, specially cleaned, and industrial applications.

View All Weld Fittings

Swagelok offers a wide selection of weld fittings in various sizes, shapes, and materials for diverse applications. The options include high-purity and general industrial tube butt weld fittings, socket weld fittings, weld adapters, and subsea weld fittings. Miniature Swagelok Micro-Fit® fittings provide the same flow and service ratings as larger fittings in a compact design for tight spaces.

Available in sizes 1/8 to 1 in. and 6 to 18 mm, in 316, 316L, 316L VAR, and 316L VIM-VAR stainless steel materials, tube butt weld fittings are designed for precise alignment and uniform tube walls, while pipe socket weld fittings offer heavy walls for long life in severe conditions. The choice of fitting, pipe, and tubing material being welded is critical. Using the same materials will ensure the same coefficients of expansion and will reduce the possibility of poor welds, out-of-roundness, or dimensional changes that are detrimental to a good weld.

Contact a Local Specialist

Categorías de Accesorios para Soldar

Accesorios Micro-Fit para soldadura de tubo a tope de alta pureza

Accesorios Micro-Fit para soldadura de tubo a tope de alta pureza

Micro-Fitチューブ突き合わせ溶接継手を使用すると、システムを小型化することができます。コンパクトながら、同じチューブ外径サイズの溶接継手と同等の流量および使用範囲を実現します。

Accesorios para Soldadura a Tope

Accesorios para Soldadura a Tope

Los accesorios para soldar a tope rectos, en codo, en te y en cruz tienen un diámetro con acabado de precisión para adaptarse al diámetro del tubo y crear conexiones de alta integridad.

差し込み溶接継手

差し込み溶接継手

差し込み溶接継手は、ソケット部が精密に機械加工されており、チューブと確実に合致します。また、薄肉のため、溶接時の入熱量を低減します。

溶接アダプター

溶接アダプター

高品質の溶接アダプター継手は、高い強度と信頼性を備えており、品質や耐食性に関する要件を満たします。

Weld Fittings Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Fluid system with leak-tight Swagelok<sup>®</sup> tube fittings

The Swagelok® Tube Fitting Advantage

Swagelok tube fittings are designed to meet your highest expectations for safety and dependability, featuring proven design, precise manufacturing, and superior raw materials.

Discover the Advantage

Swagelok Resources Curated for You

Threaded Swagelok tube fittings
An Introduction to Fittings: Identifying Thread Size and Pitch

Even the most seasoned professionals can experience difficulty identifying threads. Swagelok product manager Andy Hitchcock explains how to identify thread size and pitch on your fittings using a caliper, pitch gauge and thread identification guide.

Workers on an oil rig
Optimizing Medium-Pressure Oil and Gas Applications with Compression Fittings

For medium-pressure applications in oil and gas topside assets, learn how compression fittings can offer installation speed and performance benefits over traditional cone and thread connections.

A Shenyang Blower Works employee uses a fluid system built with Swagelok components
How Shenyang Blower Works Group Improved Safety and Reliability

Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.

Utilisation d’un calibre de contrôle pour vérifier qu’un raccord pour tube Swagelok a été installé correctement
Installation des raccords pour tubes Swagelok

Cette vidéo montre toutes les étapes de l’installation des raccords pour tubes Swagelok – des raccords qui ont acquis dans le monde entier une réputation de qualité et de fiabilité sur la durée.

Raccords à souder

Raccords à souder

Swagelok propose des raccords à souder fabriqués dans des matériaux divers, aux formes et aux dimensions variées, qui s’adaptent à toutes les applications industrielles ou haute pureté. Robustes et fiables, ces raccords permanents à haute intégrité sont fabriqués dans divers alliages pour satisfaire vos critères de qualité et de résistance à la corrosion.

Notre gamme se compose des produits suivants :

  • Raccords pour tubes à souder bout à bout haute pureté Micro-Fit®
  • Raccords pour tuyaux à souder par emboîtement
  • Raccords à souder submersibles
  • Raccords pour tubes à souder bout à bout en automatique
  • Raccords pour tubes à souder bout à bout
  • Raccords pour tubes à souder par emboîtement en automatique
  • Raccords pour tubes à souder par emboîtement
  • Raccords adaptateurs à souder

Ce processus peut prendre plusieurs minutes. Merci de patienter et de rester sur cette page.