Ultra-Torr(ウルトラ・トール)真空用継手 — ユニオン
Il se peut que votre point de vente et centre de services agréé Swagelok propose d’autres options.
-
Ultra-Torr(ウルトラ・トール)真空用継手 — ユニオン — 90° Elbows
Il se peut que votre point de vente et centre de services agréé Swagelok propose d’autres options.ContactRéf. pièceMatériau du corpsDimension du raccordement 1Type du raccordement 1Dimension du raccordement 2Type du raccordement 2SS-4-UT-9 316 Stainless Steel 1/4 in. Ultra-Torr® Vacuum Fitting 1/4 in. Ultra-Torr® Vacuum Fitting -
Ultra-Torr(ウルトラ・トール)真空用継手 — ユニオン — Straights
Il se peut que votre point de vente et centre de services agréé Swagelok propose d’autres options.ContactRéf. pièceMatériau du corpsDimension du raccordement 1Type du raccordement 1Dimension du raccordement 2Type du raccordement 2SS-6-UT-6 316 Stainless Steel 3/8 in. Ultra-Torr® Vacuum Fitting 3/8 in. Ultra-Torr® Vacuum Fitting SS-6-UT-6-4 316 Stainless Steel 3/8 in. Ultra-Torr® Vacuum Fitting 1/4 in. Ultra-Torr® Vacuum Fitting SS-8-UT-6-810 316 Stainless Steel 1/2 in. Ultra-Torr® Vacuum Fitting 1/2 in. Swagelok® Tube Fitting SS-12-UT-6 316 Stainless Steel 3/4 in. Ultra-Torr® Vacuum Fitting 3/4 in. Ultra-Torr® Vacuum Fitting SS-16-UT-6 316 Stainless Steel 1 in. Ultra-Torr® Vacuum Fitting 1 in. Ultra-Torr® Vacuum Fitting SS-4-UT-6 316 Stainless Steel 1/4 in. Ultra-Torr® Vacuum Fitting 1/4 in. Ultra-Torr® Vacuum Fitting SS-4-UT-6-200 316 Stainless Steel 1/4 in. Ultra-Torr® Vacuum Fitting 1/8 in. Swagelok® Tube Fitting SS-4-UT-6-400 316 Stainless Steel 1/4 in. Ultra-Torr® Vacuum Fitting 1/4 in. Swagelok® Tube Fitting SS-8-UT-6-4 316 Stainless Steel 1/2 in. Ultra-Torr® Vacuum Fitting 1/4 in. Ultra-Torr® Vacuum Fitting SS-6-UT-6-600 316 Stainless Steel 3/8 in. Ultra-Torr® Vacuum Fitting 3/8 in. Swagelok® Tube Fitting SS-8-UT-6 316 Stainless Steel 1/2 in. Ultra-Torr® Vacuum Fitting 1/2 in. Ultra-Torr® Vacuum Fitting SS-8-UT-6-400 316 Stainless Steel 1/2 in. Ultra-Torr® Vacuum Fitting 1/4 in. Swagelok® Tube Fitting -
Ultra-Torr(ウルトラ・トール)真空用継手 — ユニオン — Tees
Il se peut que votre point de vente et centre de services agréé Swagelok propose d’autres options.ContactRéf. pièceMatériau du corpsDimension du raccordement 1Type du raccordement 1Dimension du raccordement 2Type du raccordement 2SS-4-UT-3 316 Stainless Steel 1/4 in. Ultra-Torr® Vacuum Fitting 1/4 in. Ultra-Torr® Vacuum Fitting SS-8-UT-3 316 Stainless Steel 1/2 in. Ultra-Torr® Vacuum Fitting 1/2 in. Ultra-Torr® Vacuum Fitting
Disponibilité des produits par lieu d’entreposage
Horaires