|
304L Stainless Steel Double Ended DOT-Compliant Sample Cylinder, 1/2 in. FNPT, 1000 cm3, 1800 psig (124 bar)
Part #: 304L-HDF8-1000
|
||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
DOT-Compliant CylindersAchieve leak-tight chemical containment with Swagelok sample cylinders meeting DOT and Canadian Standards. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
304L Stainless Steel Double Ended DOT-Compliant Sample Cylinder, 1/2 in. FNPT, 1000 cm3, 1800 psig (124 bar)
Log in or Register to view price
Catalogs
DOT-Compliant Cylinders
Features: Sizes from 10 to 3785 cm3 (1 gal); Working pressures up to 5000 psig (344 bar); 304L and 316L stainless steel and alloy 400
Features: Step-by-step identification procedure for threads and end connections.
Installation instructions, rupture disc kit ordering numbers, and precautions.
Specifications
304L-HDF8-1000 — 304L Stainless Steel Double Ended DOT-Compliant Sample Cylinder, 1/2 in. FNPT, 1000 cm3, 1800 psig (124 bar)
| Attribute | Value |
|---|---|
| Body Material | 304L Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 1/2 in. |
| Connection 1 Type | Female NPT |
| Connection 2 Size | 1/2 in. |
| Connection 2 Type | Female NPT |
| Cylinder Volume/Info | 1000 cm3 |
| Maximum Temperature, °F (°C) | 800 (426) |
| Minimum Temperature, °F (°C) | -65 (-53) |
| Testing | DOT-3A |
| eClass (4.1) | 36030101 |
| eClass (5.1.4) | 36030101 |
| eClass (6.0) | 36030104 |
| eClass (6.1) | 36030104 |
| eClass (10.1) | 36030104 |
| UNSPSC (4.03) | 24111800 |
| UNSPSC (10.0) | 24111802 |
| UNSPSC (11.0501) | 24111802 |
| UNSPSC (13.0601) | 41111636 |
| UNSPSC (15.1) | 41111636 |
| UNSPSC (17.1001) | 40173303 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 304L-HDF2-40 | 304L Stainless Steel | 1/8 in. | Female NPT | 1/8 in. | Female NPT | View Product |
| 304L-HDF4-1000 | 304L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| 304L-HDF4-1000T | 304L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| 304L-HDF4-150 | 304L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| 304L-HDF4-1GAL | 304L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| 304L-HDF4-2250 | 304L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| 304L-HDF4-300 | 304L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| 304L-HDF4-300-T | 304L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| 304L-HDF4-400 | 304L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| 304L-HDF4-50 | 304L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| 304L-HDF4-500 | 304L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| 304L-HDF4-500-T | 304L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| 304L-HDF4-75 | 304L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| 304L-HDF8-1GAL | 304L Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | View Product |
| 304L-HDF8-2250 | 304L Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | View Product |
| 316L-50DF4-150 | 316L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| 316L-50DF4-300 | 316L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| 316L-50DF4-500 | 316L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| 316L-HDF4-1000 | 316L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| 316L-HDF4-150 | 316L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| 316L-HDF4-300 | 316L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| 316L-HDF4-300-12457 | 316L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| 316L-HDF4-500 | 316L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
Contact
Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.
