Swagelok® Field Station Modules
Swagelok field station modules are pressure-reducing devices that precondition a gas sample at the extraction point, lowering gas pressure before transporting it to an analyzer to provide faster analyzer response time, less condensation, and safer environments.
Contact a SpecialistThe Swagelok® field station module (FSM) transports a preconditioned, reduced-pressure process gas to an analyzer. Preconditioning a gas sample at the extraction point and transporting the sample at low pressure results in faster analyzer response time as well as less condensation and environmental impact. The FSM mounts directly to process nozzles and is highly configurable to match process conditions.
Faster Analyzer Response Time
In a high-pressure line with downstream flow control, gas molecules are more densely populated which creates slower flow velocity and longer purge times. Lowering the pressure of a gas sample means fewer molecules in the sample transport line and sample conditioning components; therefore, it is easier to flush the system, and the analyzer can respond faster to process changes. Typically, an FSM is used when process pressure is 3 bar (gauge) (43.5 psig) or higher.
Less Condensation
To avoid condensation in gas sampling, the FSM reduces the partial pressure of every gas in the sample mixture. One way to lower partial pressure of every gas is to reduce overall system pressure; the partial pressure of each gas drops in proportion to the overall pressure change. Using an FSM significantly reduces the chance of condensation forming in the sample transport line.
Improved Safety
The volumetric expansion ratio is directly proportional to the absolute pressure decrease. In high-pressure systems without field station modules, the expansion can be so great that the result is explosive in nature. Installing an FSM at the process sampling point means a smaller section of the sample system is exposed to high pressure, resulting in a safer overall environment.
Field Station Modules Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Features: Preconditions a gas sample at the extraction point; Is highly configurable to match process conditions; Can mount directly to sample nozzles
Custom Fabrication for All Industries
Learn how Swagelok-trained specialists can save you time and improve your fluid system performance by designing and assembling systems for you.
Find the Support You NeedSwagelok Resources Curated for You
Tips to Maintaining a Representative Sample in an Analytical Instrumentation System
Maintaining a representative sample within an analytical instrumentation system can be difficult. Learn how to identify major issues and avoid complications associated with a compromised representative sample from the experts at Swagelok.
How Shenyang Blower Works Group Improved Safety and Reliability
Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.
광섬유 장비 제조업체가 맞춤형 솔루션으로 효율을 높인 사례
로젠달 넥스트롬(Rosendahl Nextrom)은 1980년대부터 Swagelok에 의존하여 사업을 확장해왔습니다. 이 회사가 경쟁업체보다 앞서며 업계 리더 지위를 유지하도록 해준 솔루션에 대해 자세히 알아보십시오.
맞춤형 유체 시스템 어셈블리로 생산성 향상
Charbonneau Industries가 Swagelok 맞춤 솔루션의 사전 제작된 열 릴리프 밸브(thermal relief valve) 시스템을 통해 생산 시간을 단축하고, 인건비를 절감하며, 시스템 품질을 확보하여 핵심 역량에 집중할 수 있었던 방법을 알아보십시오.