Analytical Instrumentation
Swagelok leverages extensive expertise in process fluid analysis to offer a range of solutions, including custom pre-engineered subsystems, fluid system assemblies, and components. We provide design, troubleshooting, and training services to support various fluid system applications.
Get Help from an Applications EngineerSwagelok’s predesigned subsystems, covered by a Limited Lifetime Warranty, simplify fluid sampling and control across various facilities, ensuring consistency and easy installation. Application engineers design and build fluid system solutions using high-quality Swagelok components. These systems can be semi- or fully automated using programmable logic controllers (PLC), transmitters, relays, pumps, sensors, and more.
Swagelok’s solutions include pre-engineered subsystems (PrESS) for analytical applications, gas distribution systems, grab sampling systems, and mechanical seal support systems. Offered a wide range of components, including fittings and valves, along with expert support through system evaluation, training, and custom design services to meet your analytical process needs.
Analytical Instrumentation Categories

Gas Distribution Systems
Standardized, configurable gas delivery systems help protect system operators, increase process uptime, and improve process accuracy and repeatability.

Mechanical Seal Support Systems
Designed for specific seals and process conditions, Swagelok's Mechanical Seal Support Systems provide enhanced reliability and reducing leakage within mechanical seals.

Miniature Modular Systems
Simplify compact sampling system construction, maintain ANSI/ISA 76.00.02 standards while analyzing directly at the process line.
Analytical Instrumentation Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Seal Support Systems are each designed for a specific mechanical seal and set of process conditions. These systems supply either a gas or a liquid to the mechanical seal to regulate the environment in which the seal operates, protecting rotating equipment from damage. Swagelok seal support systems rely on the guidance provided by API 682: Pumps - Shaft Sealing Systems for Centrifugal and Rotary Pumps.
MPC Series: ANSI/ISA 76.00.02-compliant design, 38.2 mm (1.5 in. platform); easy to configure, assemble, and maintain; valves, filters, flowmeters, regulators, and pressure gauges, as well as adapters for additiional surface-mount components
Grab sampling is the collecting of a sample of fluid or gas in a system with the intent of transporting the sample to a laboratory for analysis. Use Swagelok application solutions to create fully documented fluid sampling and control systems and bring consistency to your operations.
This manual contains installation, operation, and maintenance information for the safe and effective operation of the Swagelok® Ammonia Sampler.
Features: Wide range of probes for various applications; Probe interlocks protect equipment; Valve interlocks improve safety of operation
Versatile manifold for gas and liquid applications; Swagelok components for reliability; Fluid distribution headers can be connected inline to create longer lengths.
Features: Designed for handling long transport lines from tap to analyzer; Minimum pressure drop for fastest response time; Interlocking handles help prevent incorrect sequence of operation
Features: Provide multiple valve operations in a single, compact unit; Require fewer tubing connections than conventional systems; Save cabinet space and installation time; Include 316 stainless steel valve and actuator
Features: Is a highly configurable unit built with Swagelok modular platform component (MPC) products; Performs final conditioning of sample before analysis; Selects from up to 10 sample and 2 calibration streams using the Swagelok stream selector system (SSV series)
Gas distribution systems work to deliver gases from a high-pressure source to the facility at the pressure and flow rate required by each application. Most often built around one or a series of pressure regulation steps, gas distribution systems can have four typical subsystems: Source Inlet Connection, Primary Gas Pressure Control, Automatic Changeover, and Point-of-Use. This guide provides information on Swagelok's gas distribution system offerings.
Features: Preconditions a gas sample at the extraction point; Is highly configurable to match process conditions; Can mount directly to sample nozzles
The Swagelok® ammonia sampler is a closed-loop sampling unit that minimizes exposure to the operator and introduces consistency into the sampling operation.
The stream selector system is a modular assembly designed for process analyzer systems. Find technical and ordering information as well as details on atmospheric-reference and high-purge options.
Components: 1.5 in. (38.1 mm) C-seal modular design; Valves: manual and pneumatic diaphragm and bellows-sealed designs; Regulators: manual and preset, high-flow models; Gaskets: C-seal style for 1-, 2-, and 3-port configurations

모든 산업에 대응하는 맞춤형 제작
Swagelok에서 교육을 받은 전문가가 어떻게 귀사에 적합한 시스템을 설계하고 조립하여 유체 시스템 성능을 개선하고 시간을 절약할 수 있는지 알아보십시오.
필요한 지원 찾기고객별 맞춤 선별 Swagelok 리소스

분석 계장 시스템에서 샘플의 대표성을 유지하는 방법
분석 계장 시스템에서 샘플의 대표성을 유지하는 것은 쉽지 않습니다. Swagelok 전문가의 설명을 통해 샘플의 대표성이 손상될 때 발생하는 주요 문제를 식별하고 예방하는 방법에 대해 알아보십시오.

선양 고풍기 유한공사(Shenyang Blower Works Group)의 안전 및 신뢰성 개선 사례
선양 고풍기 유한공사(Shenyang Blower Works Group)가 안전과 생산 효율성을 개선하는 동시에, 일관성, 신뢰성, 고객 비용 절감을 실현할 수 있도록 Swagelok Shanghai가 어떻게 지원했는지 알아보십시오.

光ファイバー装置メーカー、カスタマイズされたソリューションで効率アップを実現
ローゼンダール・ネクストロム社は、1980年代からスウェージロックのサポートを受けて、ビジネスを推進してきました。競合他社とは一線を画し、業界のトップを走り続けるローゼンダール・ネクストロム社のソリューション事例を紹介します。

カスタム流体システム・アセンブリーで増産を実現
高温用圧力逃がし弁システムの組み立てにSwagelokカスタム・ソリューションズを活用することで、製造プロセスのスピードアップ、人件費の削減、システムの品質確保を実現したシャルボノー・インダストリーズ社の事例を紹介します。