Konus-/Gewindeverschraubungen (Serie IPT) von Swagelok®
Die Konus- und Gewindeverschraubungen der Serie IPT von Swagelok® sind für eine zuverlässige Leistung in unterschiedlichen Einsatzbereichen sowie Hochdruckanwendungen bis zu 60.000 psig (4.134 bar) in verschiedenen Legierungen erhältlich.
Konus-/Gewindeverschraubungen anzeigenCone and thread (C&T) connections have long been trusted to provide dependable medium- and high-pressure performance. Swagelok IPT series cone and thread fittings are available in 316 stainless steel, alloy 625, and alloy 2507 materials and in sizes from 1/4 in. up to 1 1/2 in. They can be used at temperatures up to 700°F (371°C).
Swagelok IPT series cone and thread fittings that meet NACE MR0175/ISO 15156 are available, as are anti-vibration connection components. Weep holes are standard on all pressure connections to make it simple to verify proper connection. Female medium- and high-pressure C&T fittings, adapters, and couplings are supplied complete with glands and collars except where noted.
Looking for more information about cone and thread fittings?
Cone and Thread Fittings Categories
Adapters
Ensure reliable medium- and high-pressure connection performance with cone and thread (C&T) adapters.
Bulkheads
Make a medium- or high-pressure connection between components through a partition with a bulkhead fitting.
Couplings
Join together two pipes or tubes with a coupling, or short lengths of pipe or tube with a socket, at one or both ends.
Glands and Collars
Secure tubing with a collar and gland nut to create a seal against the coned surface of the fitting.
High-Pressure Cone and Ferrule Fittings, Sno-Trik
Withstand high pressures, vibrations, and impacts without leaking in demanding applications with high-pressure cone and ferrule fittings.
Cone and Thread Fittings Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Swagelok® offers medium- and high-pressure fittings, tubing, valves, and related accessories with temperatures up 1000°F (537°C), pressure ratings up to 60 000 psig (4134 bar) in sizes ranging from 1/4 to to 1 in. for medium-pressure products and 1/4 to 9/16 in. for high-pressure products. NACE® MR0175/ISO15156 compliance is available.
Find the Right Fitting for Your Application
Follow a side-by-side comparison that demonstrates how Swagelok® FK series tube fittings can drastically reduce installation time compared to cone and thread fittings, and see how they protect against minor flaws that can lead to rework.
Compare the FittingsSwagelok Resources Curated for You
The Anatomy of a Hydrogen Fitting
Learn why fittings designed specifically for hydrogen applications can help fuel cell vehicle OEMs and infrastructure developers achieve safer and more reliable fuel systems.
Optimizing Medium-Pressure Oil and Gas Applications with Compression Fittings
For medium-pressure applications in oil and gas topside assets, learn how compression fittings can offer installation speed and performance benefits over traditional cone and thread connections.
Optimizing Component Selection for Hydrogen Fuel Cell Vehicles
Hydrogen transportation depends on reliable component specification and selection. Learn more about what it takes to find the right components.
Fallstudie: Betreiber von Offshore-Ölanlage
Erfahren Sie, wie der Austausch traditioneller Konus-/Gewindeverschraubungen mit Verbindungen der Serie FK auf einer Offshore-Plattform zu einer 80 %igen Reduktion der Installationszeit geführt hat.