|
Espiga con válvula enchufe rápido con juntas de PTFE para instrumentación de acero inox., Cv 7,8, 3/4 pulg. NPT macho
Part #: SS-QTM8-D-12PM
|
||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
DESO StemsEnhance the integrity of systems with Swagelok PTFE-sealed quick-connects that have recessed seals for protection and are chemically compatible with many substances used in hazardous applications. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Espiga con válvula enchufe rápido con juntas de PTFE para instrumentación de acero inox., Cv 7,8, 3/4 pulg. NPT macho
Log in or Register to view price
Catalogs
DESO Stems
Pas besoin de tordre, de tourner ou de serrer à la clé, Modèles avec fermeture à une seule extrémité, fermeture à double extrémité et modèles à plein débit.
Caractéristiques : Procédure d’identification étape par étape des filetages et raccords.
Pages 1-2 - Bonnes pratiques pour le fonctionnement des raccords rapides Swagelok Quick-Connect.
Specifications
SS-QTM8-D-12PM — Espiga con válvula enchufe rápido con juntas de PTFE para instrumentación de acero inox., Cv 7,8, 3/4 pulg. NPT macho
| Attribute | Value |
|---|---|
| Body Material | Xylan®-Coated 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 3/4 in. |
| Connection 1 Type | Male NPT |
| CV Maximum | 7.8 - If coupled with a standard body |
| Lubricant | Krytox 240AC Grease |
| O-Ring Material | PTFE |
| Pressure Rating Uncoupled at Room Temp | 1000 PSIG @ 0°F to 120 °F /68.9 BAR @ -17°C to 48°C |
| Pressure/Temp Rating (Coupling and Uncoupling) | 50 PSIG @ 70 °F /3.4 BAR @ 21 °C |
| Series | QTM8 |
| eClass (4.1) | 37110302 |
| eClass (5.1.4) | 37110302 |
| eClass (6.0) | 37020500 |
| eClass (6.1) | 37110302 |
| eClass (10.1) | 37110302 |
| UNSPSC (4.03) | 31163101 |
| UNSPSC (10.0) | 27121701 |
| UNSPSC (11.0501) | 27121701 |
| UNSPSC (13.0601) | 27121701 |
| UNSPSC (15.1) | 27121701 |
| UNSPSC (17.1001) | 27121701 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| SS-QTM2-D-400 | Acier inoxydable 316 revêtu de Xylan® | 1/4 po | Raccord Swagelok® pour tubes | - | - | View Product |
| SS-QTM2-D-4PF | Acier inoxydable 316 revêtu de Xylan® | 1/4 po | Filetage NPT femelle | - | - | View Product |
| SS-QTM2-D-4PM | Acier inoxydable 316 revêtu de Xylan® | 1/4 po | Filetage NPT mâle | - | - | View Product |
| SS-QTM2-D-4PMK2 | Acier inoxydable 316 revêtu de Xylan® | 1/4 po | Filetage NPT mâle | - | - | View Product |
| SS-QTM2-D-4PMK3 | Acier inoxydable 316 revêtu de Xylan® | 1/4 po | Filetage NPT mâle | - | - | View Product |
| SS-QTM2-D-4PMK5 | Acero inoxidable 316 Recubierto de Xylan® | 1/4 pulg. | NPT macho | - | - | View Product |
| SS-QTM2-D-600 | Acero inoxidable 316 Recubierto de Xylan® | 3/8 pulg. | Racor Swagelok® | - | - | View Product |
| SS-QTM2-D-6M0 | Acero inoxidable 316 Recubierto de Xylan® | 6 mm | Racor Swagelok® | - | - | View Product |
| SS-QTM2-D-8M0K2 | Acero inoxidable 316 Recubierto de Xylan® | 8 mm | Racor Swagelok® | - | - | View Product |
| SS-QTM2-D-8M0K4 | Acero inoxidable 316 | 8 mm | Racor Swagelok® | - | - | View Product |
| SS-QTM4-D-400 | Acero inoxidable 316 Recubierto de Xylan® | 1/4 pulg. | Racor Swagelok® | - | - | View Product |
| SS-QTM4-D-4PM | Acero inoxidable 316 Recubierto de Xylan® | 1/4 pulg. | NPT macho | - | - | View Product |
| SS-QTM4-D-600 | Acero inoxidable 316 Recubierto de Xylan® | 3/8 pulg. | Racor Swagelok® | - | - | View Product |
| SS-QTM8-D-1210 | Acero inoxidable 316 Recubierto de Xylan® | 3/4 pulg. | Racor Swagelok® | - | - | View Product |
| SS-QTM8-D-12PF | Acero inoxidable 316 Recubierto de Xylan® | 3/4 pulg. | NPT hembra | - | - | View Product |
| SS-QTM8-D-16PF | Acero inoxidable 316 Recubierto de Xylan® | 1 pulg. | NPT hembra | - | - | View Product |
| SS-QTM8-D-16PM | Acero inoxidable 316 Recubierto de Xylan® | 1 pulg. | NPT macho | - | - | View Product |
| SS-QTM8-D-810 | Acero inoxidable 316 Recubierto de Xylan® | 1/2 pulg. | Racor Swagelok® | - | - | View Product |
| SS-QTM8-D-8PF | Acero inoxidable 316 Recubierto de Xylan® | 1/2 pulg. | NPT hembra | - | - | View Product |
| SS-QTM8-D-8PM | Acero inoxidable 316 Recubierto de Xylan® | 1/2 pulg. | NPT macho | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.