text.skipToContent text.skipToNavigation
thermometers

Swagelok® Thermometers

Obtain reliable temperature readings and with easy-to-use Swagelok dampened-movement bimetal thermometers.

Request More Information

Swagelok® thermometers are built with hermetically sealed cases that comply with ASME B40.200 standards, preventing fogging and moisture damage to internal components. They are factory-calibrated to meet ASME B40.200 specifications and offer 50% over- and under-range protection for internal components up to 500°F (260°C). Silicone-free gel inserts reduce vibration effects.

These thermometers come with a variety of lenses including acrylic, glass, polycarbonate, and safety-glass, catering to different application needs. They feature a standard all-welded 304 stainless steel construction with an option for 316 stainless steel process connection and stem. Anti-parallax dials ensure easy reading, and external adjustment allows for straightforward field calibration.

Optional features include no dampening, NIST-traceable calibration certificate, silicone liquid fill (not available with standard dampening, glass lens options, or for dial ranges over 500°F [260°C]), 316 stainless steel process connection and stem, and an NPT union lock nut.

Thermometer Specifications

Dial Ranges –100 to 150° through 200 to 1000°F
–70 to 70°C through 100 to 540°C
Accuracy ± 1% of full scale in accordance with ASME B40.200
Dampening Media Silicone-free inert gel
Configurations Adjustable-angle, center-back mount, lower-back mount
Dial Sizes 3 in. (76.2 mm); 5 in. (127 mm)
Stem Sizes 0.25 in. (6.4 mm) dia; 2.5 through 12 in. (63.5 through 305 mm) lengths
Process Connections 1/2 in. NPT standard fitting, G1/2B available

Have questions about our thermometers?

Contact Local Specialists

Thermometers Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

A Swagelok pre-engineered subsystem

Small Footprint, Large Impact: How to Detect and Protect Against Gauge Failures

Learn to recognize the signs of a failing gauge and avoid risk to employees and costly downtime to make repairs.

Learn to Prevent Gauge Failure

Recursos Swagelok Elaborados para Vd.

Panel de instrumentación analítica con válvulas y manómetros Swagelok
Consejos para Mantener una Muestra Representativa en un Sistema de Instrumentación Analítica

Mantener una muestra representativa en un sistema de instrumentación analítica puede ser difícil. Aprenda cómo identificar los problemas más importantes y evitar las complicaciones derivadas de una muestra de representatividad comprometida por parte de los expertos de Swagelok.

Soluciones Destacadas para Sistemas Auxiliares al Sello Mecánico
Soluciones Destacadas para Sistemas Auxiliares al Sello Mecánico

Vea cómo los sistemas auxiliares al sello mecánico Swagelok® según la norma API 682 siguen las mejores prácticas de esta norma y luego van más allá, incorporando principios de diseño que hacen que los sistemas sean fáciles de instalar y de mantener.

Ingeniero inspecciona los sistemas de fluidos de pequeño diámetro en un ensamblaje personalizado
Cómo la Fabricación de Sistemas de Fluidos puede Aliviar la Escasez de Recursos

Hay muchos sistemas de fluidos comunes de los que dependen las operaciones de planta, y elegir el proveedor de fabricación adecuado puede ser muy beneficioso si Vd. tiene escasez de recursos.

Los trabajadores comentan la medición del proceso en una planta
Medición de Proceso — Mejores Prácticas en las Líneas de Impulso

Puede ser difícil encontrar problemas en la aplicación de instrumentación de proceso si solo se tiene en cuenta el transmisor. Aprenda cómo solucionar problemas en la línea de instrumentación de proceso gracias a los consejos y mejores prácticas de Swagelok.

Este proceso puede durar varios minutos. Por favor, tenga paciencia y permanezca en la página.