text.skipToContent text.skipToNavigation
Cone and thread fitting

Swagelok® Cone and Thread Fittings (IPT Series)

Swagelok® IPT series cone and thread fittings are manufactured in various alloys to provide reliable performance in different end-use environments and in medium- and high-pressure applications up to 60 000 psig (4134 bar).

View Cone and Thread Fittings

Cone and thread (C&T) connections have long been trusted to provide dependable medium- and high-pressure performance. Swagelok IPT series cone and thread fittings are available in 316 stainless steel, alloy 625, and alloy 2507 materials and in sizes from 1/4 in. up to 1 1/2 in. They can be used at temperatures up to 700°F (371°C).

Swagelok IPT series cone and thread fittings that meet NACE MR0175/ISO 15156 are available, as are anti-vibration connection components. Weep holes are standard on all pressure connections to make it simple to verify proper connection. Female medium- and high-pressure C&T fittings, adapters, and couplings are supplied complete with glands and collars except where noted.

Looking for more information about cone and thread fittings?

Contact Local Specialists

コーン&スレッド継手のカテゴリー

アダプター継手

アダプター継手

コーン&スレッド(C&T)アダプターを使用すると、中圧/高圧下で確実に接続することができます。

カップリング

カップリング

カップリングやソケット・タイプの継手を使用すると、2本のパイプ/チューブを接続することができます。

キャップ/プラグ

キャップ/プラグ

チューブ用のキャップやポート用のプラグを使用すると、最高使用圧力下のシステムにて確実なチューブや継手の封止が可能です。

グランド/カラー

グランド/カラー

カラーおよびグランド・ナットでチューブを固定すると、コーン&スレッド継手にてシール面が形成されます。

バルクヘッド

バルクヘッド

バルクヘッド継手を使用すると、隔壁用途の中圧/高圧下にて、部品同士を接続することができます。

高圧用コーン&フェルール継手、Sno-Trikシリーズ

高圧用コーン&フェルール継手、Sno-Trikシリーズ

高圧用コーン&フェルール継手は、過酷なアプリケーションにおいても漏れることなく、高圧、振動、衝撃に耐えます。

Cone and Thread Fittings Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Fluid system with leak-tight Swagelok<sup>®</sup> tube fittings

Find the Right Fitting for Your Application

Follow a side-by-side comparison that demonstrates how Swagelok® FK series tube fittings can drastically reduce installation time compared to cone and thread fittings, and see how they protect against minor flaws that can lead to rework.

Compare the Fittings

Swagelok Resources Curated for You

anatomy of a hydrogen fitting
The Anatomy of a Hydrogen Fitting

Learn why fittings designed specifically for hydrogen applications can help fuel cell vehicle OEMs and infrastructure developers achieve safer and more reliable fuel systems.

Workers on an oil rig
Optimizing Medium-Pressure Oil and Gas Applications with Compression Fittings

For medium-pressure applications in oil and gas topside assets, learn how compression fittings can offer installation speed and performance benefits over traditional cone and thread connections.

hydrogen transportation needs optimized component selection
Optimizing Component Selection for Hydrogen Fuel Cell Vehicles

Hydrogen transportation depends on reliable component specification and selection. Learn more about what it takes to find the right components.

offshore oil operator working with Swagelok fk tube fittings
Case Study: Offshore Oil Operator

Learn how switching from cone and thread to FK series fittings helped an offshore oil platform operator reduce installation time by 80%.

Este proceso puede durar varios minutos. Por favor, tenga paciencia y permanezca en la página.