text.skipToContent text.skipToNavigation
calibrating and switching module

Swagelok® Calibration and Switching Modules

Calibration and switching modules are highly configurable pre-engineered subsystems built with modular platform components. They perform final conditioning of samples before analysis and allow a user to select up to 10 samples and two calibration streams using the Swagelok stream selector system.

Talk to a Specialist

The Swagelok calibration and switching module (CSM) provides a discrete switch between multiple process samples and conditions and selects process streams for analysis. The CSM pre-conditions the sample by ensuring samples are inserted into the analyzer at the appropriate pressure, temperature, flow, and filtration levels. Integrated flow loop design ensures consistent delivery times to the analyzer across all streams and eliminates any deadlegs or chance for cross-stream contamination.

The CSM is built on the Swagelok modular platform component platform, utilizing Swagelok stream selector valves (SSV), which allows the user to select the required configuration. The standard model accepts up to 10 process and two calibration fluids (liquid or gas). The main function of the CSM is to condition and select process streams, or to select a calibration stream for analysis. The system selects a fluid for analysis in response to a pneumatic pressure signal from an external source, typically the analyzer. The signal opens one of the SSV double block-and-bleed valve modules corresponding to the stream containing the fluid to be analyzed.

The Swagelok CSM offers several additional advantages, including:

  • A variety of sample conditioning configurations available to meet application requirements
  • A manual calibration option that allows the operator to calibrate the analyzer at any time
  • Color-coded stream identification—process stream inlets will always be blue, calibration streams orange, bypass green, and outlet white
  • A vented air gap that prevents the hazardous possibility of pneumatic air mixing with system fluid under pressure
  • A modular design that allows easy maintenance
  • A bypass option that allows high flow—and subsequent reduced sample time delay—to the CSM

Learn more about Swagelok’s Fluid System Assembly Service

Calibration and Switching Modules Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Servicios de diseño y montaje Swagelok

Fabricación a Medida para Todas las Industrias

Vea cómo los especialistas formados por Swagelok pueden ahorrarle tiempo y mejorar el rendimiento de sus sistemas de fluidos, diseñando y montando sistemas para usted.

Encuentre el Apoyo que Necesita

Recursos Swagelok Elaborados para Vd.

Panel de instrumentación analítica con válvulas y manómetros Swagelok
Consejos para Mantener una Muestra Representativa en un Sistema de Instrumentación Analítica

Mantener una muestra representativa en un sistema de instrumentación analítica puede ser difícil. Aprenda cómo identificar los problemas más importantes y evitar las complicaciones derivadas de una muestra de representatividad en riesgo por parte de los expertos de Swagelok.

Un empleado de Shenyang Blower Works utiliza un sistema de fluidos construido con componentes Swagelok
Cómo el Grupo Shenyang Blower Works Mejoró la Seguridad y la Fiabilidad

Vea cómo Swagelok Shangai ha ayudado a Shenyang Blower Works Group Corporation a conseguir consistencia, fiabilidad y ahorro de costes para sus clientes, a la vez que ha mejorado su propia seguridad y eficiencia de producción.

Rosendahl Nextrom y Swagelok colaboran para maximizar la eficiencia operativa
Un Fabricante de Equipos de Fibra Óptica Aumenta la Eficiencia con Soluciones Personalizadas

Desde la década de los 80, Rosendahl Nextrom ha confiado en Swagelok para impulsar su negocio. Más información sobre las soluciones que permitieron a la empresa superar a sus competidores y seguir siendo un líder de la industria.

Caso Práctico: Charbonneau Industries mejora su producción con los ensamblajes de sistemas de fluidos personalizados Swagelok
Mejora de la producción con ensamblajes de sistemas de fluidos personalizados

Lea cómo Swagelok Custom Solutions ayudó a Charbonneau Industries a concentrarse en sus puntos fuertes, acelerando la producción, reduciendo los costes laborales y garantizando la seguridad de los sistemas con los sistemas prefabricados de válvulas de alivio térmicas.

このプロセスには数分間かかる場合があります。このままお待ちください。