Swagelok® Sample Probe Modules
Swagelok sample probe modules combine probes with valves to improve safety, purity, and timeliness. They feature probe interlocks to protect equipment and valve interlocks to improve the safety of operations.
Get Your Questions AnsweredThe Swagelok sample probe modules (SPM) are pre-engineered solutions for use in online process analyzers, measuring the concentration of key components in gas and liquid streams to maintain precise process control. The SPM consists of a welded sample probe (SPW) or retractable sample probe (SPR) and a block-and bleed sample probe valve (SPV). Using sample probes in conjunction with sample probe valves can improve safety as well as sample purity and timeliness.
Safety
Removing a process sample for an online analyzer can be difficult to accomplish safely because the process often operates at high pressures and temperatures. Using a block-and-bleed valve at the sample tap allows proper isolation of the process fluid and venting of the analytical system pressure through the bleed valve.
Sample Purity
It is critical to extract a sample that free of any particles that will damage the analyzer. Alternatively, installing a probe into the center of the process line helps ensure a representative sample is extracted; the probe also helps filter the process particulate.
Timeliness
To control a process effectively, an online analyzer must receive a sample quickly to enable timely process adjustments. One way to minimize time delay to the analyzer is to reduce the analytical system volume. Using a sample probe to extract a sample can greatly reduce system volume, as compared to collecting a sample with a nozzle.
Sample Probe Modules Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Features: Wide range of probes for various applications; Probe interlocks protect equipment; Valve interlocks improve safety of operation
Custom Fabrication for All Industries
Learn how Swagelok-trained specialists can save you time and improve your fluid system performance by designing and assembling systems for you.
Find the Support You NeedSwagelok Resources Curated for You
Quelques conseils pour qu’un échantillon reste représentatif dans un système d’instrumentation analytique
Préserver la représentativité d’un échantillon dans un système d’instrumentation analytique peut s’avérer difficile. Découvrez comment repérer les principaux problèmes et éviter les complications associées à un échantillon non représentatif avec les experts de Swagelok.
Une sécurité et une fiabilité accrues pour Shenyang Blower Works Group
Découvrez comment Swagelok Shanghai a aidé Shenyang Blower Works Group Corporation à faire faire des économies à ses clients grâce à des équipements plus fiables, tout en améliorant la sécurité de ses installations et le rendement de sa production.
Un fabricant d’équipements pour le secteur des fibres optiques gagne en efficience grâce à des solutions sur mesure
Depuis les années 1980, Rosendahl Nextrom s’appuie sur Swagelok pour développer ses activités. Découvrez les solutions qui ont permis à l’entreprise de devancer ses concurrents et de rester leader dans son secteur.
Amélioration de la production avec des assemblages de systèmes fluides sur mesure
Découvrez comment les Solutions sur mesure Swagelok ont aidé Charbonneau Industries à se concentrer sur ses capacités de base en accélérant la production, en réduisant les coûts de main-d’œuvre et en garantissant la qualité du système avec des systèmes de soupapes de décharge thermique préfabriquées.