벨로우즈 밸브 — 공압식 액츄에이터
이 사양에 사용 가능한 밸브:
- 1/4~1/2인치(6 mm)
- –40°F(–40°C)~400°F(204°C)
- 316 스테인리스강
- 2400 psig(165 bar)~3500 psig(241 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
ベローズ・シール・バルブ — エアー・アクチュエーター — ノーマル・クローズ型
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4BK-1C-K10 - - - - - SS-8BK-1C-K10 - - - - - SS-BN8-C-K10 - - - - -
Product Availability by Store Location
Hours