Ball and Quarter-Turn Plug Valves — Spare Parts and Accessories — Seal Kit
Каталоги
Ball and Quarter-Turn Plug Valves — Spare Parts and Accessories — Seal Kit
Select from a variety of spare parts and accessories for your Swagelok valve.
■ エンド・コネクション・サイズ:1/8 インチから2 インチまで、6 mmから25 mmまで/■ 材質:ステンレス鋼、炭素鋼、真ちゅう、特殊合金/■ 開閉用(2方タイプ)、切り替え用(3方タイプ)/■ 自己補正式シート構造/■ 2ピース構成のライブ・ロード式ステム・パッキン
■ 最高使用圧力:20.6 MPa/■ エンド・コネクション・タイプ:Swagelok® チューブ継手、NPT ねじ、ISO管用テーパーねじ/■ エンド・コネクション・サイズ:1/8 インチから1/2 インチまで、6 mmから12 mmまで/■ 材質:真ちゅう、316ステンレス鋼
■ 最高使用圧力:68.9 MPa/■ エンド・コネクション・タイプ:Swagelok® チューブ継手、NPTねじ/■ エンド・コネクション・サイズ:1/8 インチから1/2 インチまで、6 mmから12 mmまで/■ 材質:316ステンレス鋼
■ 最高使用圧力:41.3 MPa/■ 流量係数(Cv値): 4.0から13.8まで/■ エンド・コネクション:Swagelokチューブ継手(インチ・サイズ・タイプ、ミリ・サイズ・タイプ)、管用ねじ(ISO、NPT)/■ ボディおよびエンド・コネクションの材質:316ステンレス鋼/■ アクチュエーター・タイプ:手動式、空気式
■ 最高使用圧力:413.4 MPa/■ エンド・コネクション・サイズ:1 1/2 インチ、12 mmまで/■ NACE® MR0175/ISO 15156に準拠した製品もございます
Похожие изделия
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.