|
不锈钢 3 件式高压球阀,PEEK 阀座,1/4 in. 世伟洛克卡套管接头
Part #: SS-H83PS4
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
High Pressure 2-Way Straight PatternThe 83 and H83 trunnion-style ball valves are engineered for dependable service across a range of pressure conditions. They feature a space-saving, high-flow design, easy operation with low torque, and compatibility with varied temperatures. ECE R110-type approval is optional. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
不锈钢 3 件式高压球阀,PEEK 阀座,1/4 in. 世伟洛克卡套管接头
Log in or Register to view price
Catalogs
High Pressure 2-Way Straight Pattern
The 83 and H83 trunnion-style ball valves are engineered for dependable service across a range of pressure conditions. They feature a space-saving, high-flow design, easy operation with low torque, and compatibility with varied temperatures. ECE R110-type approval is optional.
■ 最高使用圧力:68.9 MPa/■ エンド・コネクション・タイプ:Swagelok® チューブ継手、NPTねじ/■ エンド・コネクション・サイズ:1/8 インチから1/2 インチまで、6 mmから12 mmまで/■ 材質:316ステンレス鋼
Features: Swagelok® electric actuators can be used to control the position of many Swagelok ball valves; alternating- and direct-current models are available. An electrical signal is used to change valve position from remote locations. Integral limit switches provide an output signal of the valve position, even between positions.
■ ラック・アンド・ピニオン式エアー・アクチュエーター、ソレノイド・バルブ、リミット・スイッチ/■ ISO 5211準拠のエアー・アクチュエーター、ソレノイド・バルブ、リミット・スイッチ、ポジション・センサー/■ アクチュエーター付きボール・バルブ・アセンブリーまたは単品(キット)
■ OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy に準拠/■ カラーは明るいオレンジなので、一目で分かります。オレンジ以外のカラーもございます/■ プラスチック製ビード・チェーン(25 cm)を付けることができ、未使用時の保管に便利/■ 材質:頑丈なポリプロピレン(優れた耐薬品性)、使用温度範囲:-28~148℃/■ 汎用性に優れたデザインで、直径9.5~108 mmのステムまたはハンドルに対応します。また、南京錠(掛け金部分の長さ:19.0 mm以上、掛け金の直径:9.5 mmまで)を使用することができます
ISO5211準拠のアクチュエーターの取り付け用ブラケット・キット/40G/40/60/83/H83/SK/FKB/GBシリーズ・バルブ/AFSボール・バルブ/バルブの作動トルクの算出方法/アクチュエーターおよび関連部品の選定/取り付け用ブラケット・キットの選定
Specifications
SS-H83PS4 — 不锈钢 3 件式高压球阀,PEEK 阀座,1/4 in. 世伟洛克卡套管接头
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 1/4 in. |
| Connection 1 Type | Swagelok® Tube Fitting |
| Connection 2 Size | 1/4 in. |
| Connection 2 Type | Swagelok® Tube Fitting |
| CV Maximum | 1.6 |
| Flow Pattern | 2-Way, Shutoff, Straight |
| Handle Color | Black |
| Handle Style | Phenolic Handle |
| Orifice | 0.187 in /4.7 mm |
| Room Temperature Pressure Rating | 10000 PSIG @ 100°F /689 BAR @ 37°C |
| Seat Material | PEEK |
| Service Class | High Pressure Service |
| Testing | Testing according to WS-22 |
| eClass (4.1) | 37010401 |
| eClass (5.1.4) | 37010401 |
| eClass (6.0) | 37010401 |
| eClass (6.1) | 37010401 |
| eClass (10.1) | 37010401 |
| UNSPSC (4.03) | 40141607 |
| UNSPSC (10.0) | 40141607 |
| UNSPSC (11.0501) | 40141607 |
| UNSPSC (13.0601) | 40141607 |
| UNSPSC (15.1) | 40141607 |
| UNSPSC (17.1001) | 40183108 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| SS-H83PF4 | 316 ステンレス鋼 | 1/4 インチ | NPTめねじ | 1/4 インチ | NPTめねじ | View Product |
| SS-H83PS6 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | Swagelok®チューブ継手 | View Product |
| SS-H83PS6MM | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 6 mm | Swagelok®チューブ継手 | View Product |
| SS-H83PS8 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.