Swagelok® Medium-Pressure Tube Fittings (FK Series)
Swagelok FK series medium-pressure fittings have improved fluid connections in tough applications like oil and gas exploration, R&D systems, and the hydrogen market. They offer reliable, leak-tight connections for advanced systems in fluid handling and gas sealing applications.
View All Medium Pressure Tube FittingsSwagelok® FK series medium-pressure fittings install up to five times faster than cone and thread fittings, reducing installation time, assembly, and maintenance costs. The fittings are vibration-resistant and offer a leak-tight gas seal for applications up to 20 000 psig (1378 bar). Ideal for use in challenging environments where secure, high-pressure connections are critical.
These medium pressure fittings are reliable and efficient, offering robust performance in severe applications while protecting workers and the environment. They meet EC-79 standards for hydrogen applications up to 700 bar (10 150 psig) and feature a preassembled cartridge for easy, accurate installation. The simple two-piece design, with color-coded ferrules, ensures proper orientation and installation using standard tools. The strain-hardened 316 stainless steel body provides a lightweight, space-saving solution. FK series fittings are also available in NACE MR0175/ISO 15156 compliant versions.
중압 튜브 피팅 카테고리
Medium-Pressure Tube Fittings Catalogs
The strain-hardened 316 stainless steel FK fitting bodies are available in straight, elbow, and tee shapes to meet your configuration needs in a lightweight, space-saving design. Find detailed product information, including materials of construction, pressure and temperature ratings, options, accessories, and installation instructions in the product literature provided here.
FK and IPT Series Products Cone and thread or medium-pressure tube fitting connections Excellent corrosion resistance in chloride-containing environmentsManufactured to meet NORSOK and NACE® MR0175/ISO15156
특징: 316 스텐레스강 구조; 537°C (1000°F)까지의 온도; 중압 (MP) 피팅, 크기—1/4 ~ 1 in., 압력 등급—최대 20 000 psig (1378 bar); 고압 (HP) 피팅, 크기—1/4 ~ 9/16 in., 압력 등급—최대 60 000 psig (4134 bar); NACE® MR0175/ISO15156 적합

Сравнение трубных обжимных фитингов (серия FK)
Посмотрите и сравните монтаж фитингов серии FK и фитингов с конусом и резьбой.
Сравнение фитинговРесурсы Swagelok специально для вас

agi industries
Узнайте, как клапаны и фитинги Swagelok серии FK помогли компании AGI Industries устранить утечки при давлении 15 000 psi в 13 500 потенциальных местах утечки.

Оптимизация выбора компонентов для транспортных средств на водородных топливных элементах
Надежность транспортных средств на водородном топливе и инфраструктуры для них зависит от выбора надежных компонентов и составления технических условий для их производства.

Проект: Оператор морского нефтяного месторождения
Узнайте, как компания Swagelok помогла оператору морской буровой платформы снизить монтажные трудозатраты и повысить общую продуктивность благодаря отказу от соединений с конусом и резьбой в пользу фитингов Swagelok серии FK.

Совместные исследования компаний Empa и Swagelok по внедрению инноваций в транспортные средства на водороде
Швейцарские федеральные лаборатории материаловедения и технологий (Swiss Federal Laboratories for Materials Science and Technology, Empa) и компания Swagelok ищут новые решения для транспортных средств на водороде. Один из недавних важнейших результатов совместных исследований предусматривал использование фитингов Swagelok серии FK в решении Empa для водородных систем. Использование фитингов серии FK вместо традиционных трубных обжимных фитингов Swagelok значительно упрощает их монтаж, повышая герметичность, надежность и безопасность.

Трубные обжимные фитинги среднего давления серии FK
Одна из важнейших целей—снижение общих затрат всего срока эксплуатации, от начала строительства и пусконаладки до повседневной работы и обслуживания. Трубные обжимные фитинги серии FK могут снизить затраты на техническое обслуживание и обеспечить высокую надежность, сокращая время простоя системы при соблюдении надлежащей процедуры сборки. Фитинги данного типа могут помочь смягчить экологическое воздействие за счет снижения утечек, а также повысить общую безопасность и защитить вашу систему от коррозии.