Swagelok® Manifolds
Swagelok two-, three-, four-, or five-valve manifolds are factory built and tested to deliver reliable solutions for critical instrumentation applications. Direct-mount, remote-mount, or modular systems configurations are available, including low- fugitive-emissions and NACE-compliant alloy versions.
View All ManifoldsSwagelok manifolds minimize potential leak points by putting multiple valves in one body. They are designed for static pressure, liquid level, and differential pressure applications in traditional and compact inline body designs used in instrument, direct-mount, remote-mount, and module systems. Stream selector systems provide double-block-and-bleed (DBB) operation in a single compact module. Versions include:
- V, VB, and VL series two-, three-, and five-valve instrument manifolds
- VE series two-, three-, and five-valve direct-mount manifolds
- Two-valve remote-mount manifolds
- Mod 85 modular instrumentation systems
- Low-Emissions (Low-E) direct- and remote-mount manifolds and Mod 85 systems certified per API 624
- SSV series stream selector systems for process analyzer applications (see video to learn how it works)
Swagelok manifolds’ compact assembly design results in reduced size and weight, making them easy to install and maintain. Manifolds are available in body material options such as stainless steel, carbon steel, and duplex stainless steel, and packing materials such as PTFE for system versatility and Grafoil® for extended temperature ratings.
Have questions about manifolds?
매니폴드 카테고리
Manifolds Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
계장용, 직접 장착형, 원거리 장착형 매니폴드 및 모듈식 시스템 , V, VB 및 VL 시리즈 2-, 3- 및 5-밸브 계장용 매니폴드, VE 시리즈 2-, 3- 및 5-밸브 직접 장착형 매니폴드, 2-밸브 원거리 장착형 매니폴드, Mod 85 모듈식 계장용 시스템
SSV 시리즈; 소형의 단일 모듈인 더블블록앤블리드 (DBB) 기능 제공; 일반 NPT 및 ANSI/ISA 76.00.02 모두 호환 가능한 설계; 시스템 최대 압력 250 psig (17.2 bar) 에서 개폐 압력은 40 psig (2.8 bar); 일체형 루프는 일정한 출구 흐름을 유지; 열림 상태를 쉽게 확인할 수 있는 커다란 색상 표시 링

Calculate Flow Rate for the Right Valve Selection
Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.
Use the ToolDes ressources Swagelok sélectionnées pour vous

Comment choisir des vannes adaptées à un système fluide industriel
Découvrez comment choisir des vannes adaptées à vos systèmes fluides ou d’échantillonnage en suivant la méthode STAMPED.

Réduire au minimum les coûts associés aux émissions fugitives avec des vannes à faibles émissions
Les émissions fugitives sont une préoccupation croissante dans les raffineries de pétrole et l’industrie chimique. Des vannes certifiées faibles émissions contribueront à protéger votre installation et à préserver les résultats de votre entreprise. Découvrez dans cet article comment ces vannes sont testées et en quoi elles peuvent vous être utiles.

Comment isoler les lignes d’un système fluide industriel avec des vannes d’arrêt
Savoir isoler des lignes avant de procéder à la maintenance d’un système fluide industriel est essentiel pour la sécurité des installations. Un des moyens les plus sûrs pour isoler une ligne dans un système fluide consiste à installer deux vannes d’arrêt. Découvrez comment concevoir des configurations adaptées à votre système.

Une nouvelle vanne. Trois raisons pour lesquelles elle pourrait révolutionner le secteur des semi-conducteurs
Découvrez comment la dernière innovation dans le domaine des vannes pour dépôt par couche atomique (ALD) est en train de changer la donne pour les fabricants de semi-conducteurs haute technologie.