text.skipToContent text.skipToNavigation
ptfe core hose smooth bore x series

Swagelok® PTFE Core Hose Smooth Bore, X-Series

X series is a highly flexible PTFE smooth-bore core hose that is commonly used where flexibility and chemical compatibility are desired.

Request More Information

X series is a highly flexible PTFE smooth-bore core hose with a 304 stainless steel braid promoting hose pressure containment. This hose is commonly used where flexibility and chemical compatibility are desired.

A size of range of 1/4 to 1 inch, working pressures from vacuum to 3500 psig (240 bar), and a variety of end connections allow the X series hose to meet the needs of a range of systems. The fiber braid is bonded to the core with a patent-pending process supports core to resist kinking. An optional carbon black-filled PTFE core is available for applications that require static dissipation. Custom assemblies are available with other options including hose covers and tags.

Every X series hose assembly is pressure tested with water at room temperature for 30 seconds to a requirement of no detectable leakage. Testing is performed at 1000 psig (69 bar), or 225 psig (15.5 bar) if an end connection is rated below 1000 psig (69 bar).

Specifications

Materials Core: PTFE
Reinforcement: 304 SS braid
End connections: 16 SS
Nominal Hose Sizes 1/4 through 1 in.
Working Pressures Vacuum to 3500 psig (240 bar)
Temperature Range –100 to 450°F (–73 to 230°C)
End Connections Swagelok tube fittings; Swagelok tube adapters; female pipe threads, NPT, with JIC (AN) 37° union; male pipe threads, NPT, with JIC (AN) 37° union; sanitary Kwik-Clamps; sanitary Kwik-Clamp 90° Elbows; sanitary Kwik-Clamp 45° Elbows; tube butt welds; SAE 37° (JIC) female swivel fittings; female cam and groove; male cam and groove; tube stubs, annealed; female VCO® O-ring face seal fittings; female VCR® metal gasket face seal fittings; TS series sanitary clamps; male pipe threads, ISO/BSP tapered (ISO 7); male ISO/BSP parallel threads with 60° male cone (ISO 228); female pipe threads, ISO/BSP tapered (ISO 7); female ISO/BSP parallel threads (ISO 228); female swivel ISO/BSP parallel threads with 30° cone; female swivel ISO/BSP parallel threads with 60° cone; JIS(A)/ISO 2852-type sanitary; ISO-KF vacuum flange; sanitary DIN 11864-3 series A, form A, clamp ferrule with groove; female DIN 11851 with nut; ASME Class 150 lap joint flange; JIS 10K lap joint flange; DIN PN10 lap joint flange; sanitary I-line male; sanitary I-line female; sanitary (DIN 32676); and sanitary (ISO 2852)

Hose and Flexible Tubing Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok hose management services engineer

Swagelok® Hose Advisory Services

Learn how to enhance your hose selection, installation, inspection, and maintenance procedures to improve hose life and performance, reducing costs in the process.

Read About Hose Management

スウェージロックのリソース

Swagelokホース/フレキシブル・チューブ
ホースの安全性確保とプラント・コスト低減のための3つのステップ

プラントの定期メンテナンスでは、一般産業用ホースは軽視されがちです。 しかし、ホースには相応の注意を払う必要があります。ホースに漏れや摩耗が生じると、設備が危険に曝されるおそれがあるからです。 今回は、ホースの不具合による危険な状況を回避し、プラント・コストを低減するためのヒントを紹介します。

一般産業用ホースのメンテナンス
一般産業用ホースのメンテナンス計画を策定してプラントのコストを大幅に削減する

一般産業用ホースの適切な交換時期を見極めることができれば、プラントのメンテナンス費用を大幅に削減することができます。今回は、システムの評価とメンテナンス計画の策定を通じて、ホースの交換サイクルを管理する方法を紹介します。

Swagelokホース/フレキシブル・チューブ
一般産業用ホースの交換: コア・チューブの材質に関する検討事項

一般産業用ホースを選定する際は、最初にホースの最も内側の層にあるコア・チューブを選んでください。 今回は、コア・チューブの材質と内面構造に基づいてアプリケーションに最適なホースを選定する方法を紹介します。

一般産業用のホース補強材のタイプ
適切なホース補強材の選定方法

産業用ホースの寿命やパフォーマンスは、使用している補強材次第であると言っても過言ではありません。今回はさまざまな流体システムの用途に適した補強材のタイプについて紹介します。

このプロセスには数分間かかる場合があります。このままお待ちください。