Swagelok® Thermowells
Protect bimetal thermometers from potential damage caused by pressurized, corrosive, flowing, viscous, or abrasive fluids with Swagelok thermowells.
Request Thermowell InformationSwagelok thermowells enable removal of thermometers for replacement or service without affecting the process or system while also protecting the thermometers from damage that can be caused by process fluids. They can accommodate 2.5 through 12 in. (63.5 through 305 mm) thermometer stem lengths in reduced-, straight-, and tapered-shank configurations.
304 stainless steel construction is standard with 316 stainless steel available for when higher corrosion resistance is needed. Available options include lag extensions for use in insulated piping applications, protective stainless-steel cap and chain, and a female G1/2B instrument connection.
Thermowell Specifications
Process Connections | ASME B16.5 raised-face flange, 3-A-compliant sanitary Kwik-Clamp, threaded (NPT), weld socket fitting |
Instrument Connections | 1/2 in. female NPSM straight pipe thread for mechanical joints standard; G1/2B optional |
Size | 0.260 in. (6.6 mm) bore; 1/2 through 2 in. process connections |
Thermowells Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Features: Easy-to-read dial sizes with dual and single scales; 50 % overrange protection; Stainless steel construction

Small Footprint, Large Impact: How to Detect and Protect Against Gauge Failures
Learn to recognize the signs of a failing gauge and avoid risk to employees and costly downtime to make repairs.
Learn to Prevent Gauge FailureSwagelok Resources Curated for You

机械密封支持系统解决方案聚焦
查看世伟洛克®适用于 API 标准 682 的机械密封支持系统如何纳入 API 682 的优秀实践,然后更进一步,纳入使系统易于安装和易于维护的设计原则。

API 682 与您:构建更出色的机械密封支持系统
了解 API 682 如何指导机械密封支持系统的设计与装配以及如何应用一些优秀实践来帮助您的系统运行更长时间并更好地工作。

How Fluid System Fabrication can Alleviate Resource Constraints
There are several common fluid systems that successful plant operations depend on, and choosing the right fabrication provider can be highly beneficial if you’re short on resources.

Process Measurement – Impulse Line Best Practices
It can be difficult to identify issues within your process instrumentation application if you focus solely on the transmitter. Learn how to solve problems within your process instrumentation line with tips and best practices from Swagelok.