text.skipToContent text.skipToNavigation

Needle and Metering Valves — General Utility Needle Valves, GU and F10 Series — Straight Pattern

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Needle and Metering Valves — General Utility Needle Valves, GU and F10 Series — Straight Pattern

GU series needle valves are for use in general purpose applications to isolate or vent system media. The hardened stainless steel, nonrotating needle promotes leak-tight shutoff and long service life.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-4GUF4 316 스테인리스강 1/4인치 암나사 NPT 1/4인치 암나사 NPT View Product
SS-4GUF6 316 스테인리스강 3/8인치 암나사 NPT 3/8인치 암나사 NPT View Product
SS-4GUF8 316 스테인리스강 1/2인치 암나사 NPT 1/2인치 암나사 NPT View Product
SS-4GUF8-G 316 스테인리스강 1/2인치 암나사 NPT 1/2인치 암나사 NPT View Product
SS-4GUM4-F4 316 스테인리스강 1/4인치 수나사 NPT 1/4인치 암나사 NPT View Product
SS-4GUM8-F8 316 스테인리스강 1/2인치 수나사 NPT 1/2인치 암나사 NPT View Product
SS-8GUF12 316 스테인리스강 3/4인치 암나사 NPT 3/4인치 암나사 NPT View Product
SS-8GUF8 316 스테인리스강 1/2인치 암나사 NPT 1/2인치 암나사 NPT View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.