Thermoplastic Hose — Nylon Hose
Nylon hose available with these specifications:
- –40°F (–40°C) to 200°F (93°C)
- 2000 psig (137 bar) to 5000 psig (344 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
열가소성 호스 — 나일론 호스 — 7R 시리즈 나일론 호스
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type7R-4 나일론 - - - - 7R-8 나일론 - - - - 7R-6 나일론 - - - - -
Thermoplastic Hose — Nylon Hose — 8R 시리즈 나일론 호스
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type8R-12 나일론 - - - - 8R-4 나일론 - - - - 8R-6 나일론 - - - - 8R-8 나일론 - - - -
Product Availability by Store Location
Hours