Swagelok VCR® Metal Gasket Face Seal Fitting
Swagelok® VCR® metal gasket face seal fittings are the industry standard for vacuum coupling radius fittings. They offer the high purity of a metal-to-metal seal, providing leak-tight service from vacuum to positive pressure.
Swagelok VCR fittings are the authentic VCR brand as the original metal gasket face seal fitting design manufactured from high-purity stainless steels. They are easy to install, reducing maintenance and downtime costs, and feature a small footprint, making them ideal for applications where space is limited. The metal-to-metal seal makes them appropriate for situations where system fluids or temperatures may not be compatible with elastomers, such as semiconductor systems.
Controlled surface finishes, electropolishing, and special cleaning options offered on a variety of VCR face seal glands, metal gaskets, and bodies meet ultra-high purity system requirements. VCR fitting caps, plugs, and lock and tag devices are also available for general system needs.
카테고리
그랜드
Swagelok VCR® metal gasket face seal fittings allow you to create reliable, metal-to-metal sealed, make-and-break connections in high-purity welded systems.
너트, 가스켓 및 액세서리
Attain a lasting leak-tight seal from vacuum to positive pressure with these resources.
롱 그랜드
Achieve a leak-tight connection while maintaining the high purity of a metal-to-metal seal connection in situations requiring a longer end connection.
리듀서
Designed for ultra-high purity systems, these fittings connect tubes of different sizes and offer excellent reliability and leak integrity.
숏 그랜드
Provides reliable sealing in more compact applications by compressing the metal gasket from both ends upon tightening, resulting in a tight face seal.
숏 판넬용
Providing a leak-tight seal between two sides of a partition, use these short bulkheads in high-purity applications requiring compact design.
수나사 코넥터
Establish a secure face seal between the gland and gasket to achieve a leak-proof connection while upholding the high purity of the metal-to-metal seal.
암나사 코넥터
Female connectors with a VCR fitting on one end are available in a range of sizes and deliver a leak-tight seal in high-purity applications.
용접 피팅
Establish a permanent connection joining tubing and components to create a leak-proof, strong bond that provides high integrity to metal-to-metal seals.
유니온
Swagelok VCR® fittings are the original vacuum coupling fittings and have set the industry standard for metal-to-metal sealed connections.
캡 및 플러그
Block a fitting port or the end of a tube run with 316 stainless steel caps and plugs to provide leak-tight service from vacuum to positive pressure.
판넬용
VCR bulkhead fittings offer a high-purity, metal-to-metal seal for leak-tight connections. Available in various sizes and materials to fit your application.
Catalogues des raccords VCR à étanchéité de surface par joint métallique
Trouver des informations détaillées sur nos produits – matériaux de fabrication, pressions et températures nominales, options, accessoires, etc.
1/16 in. 부터 1 in. 및 6 mm 에서 18 mm; 고순도 스텐레스강; 최초로 설계된 진정한 VCR 제품
Les avantages des raccords pour tubes Swagelok®
Avec une conception qui a fait ses preuves et une fabrication précise à partir de matières premières de qualité supérieure, les raccords pour tubes Swagelok sauront répondre à vos plus hautes attentes en matière de sécurité et de fiabilité.
Découvrir les avantagesDes ressources Swagelok sélectionnées pour vous
Introduction aux raccords : déterminer le diamètre et le pas d’un filetage
Même les professionnels les plus aguerris peuvent avoir des difficultés à déterminer un filetage. Andy Hitchcock, responsable produit chez Swagelok, explique comment déterminer le diamètre et le pas des filetages de vos raccords à l’aide d’un pied à coulisse, d’un peigne à filet et d’un guide de détermination des filetages.
圧縮継手による中圧オイル/ガス・アプリケーションの最適化
中圧オイル/ガス・アプリケーションのトップサイド設備では、従来型のコーン&スレッド継手の代わりに圧縮継手を使用することで、迅速に取り付けることができ、優れたパフォーマンスを実現できます。
瀋陽ブロワー・ワークス・グループ、安全性と信頼性の向上を実現
瀋陽ブロワー・ワークス・グループ・コーポレーションは、スウェージロック上海のサポートによって、顧客のアプリケーションの一貫性、信頼性、コスト削減を実現したばかりか、自社の安全性および生産効率も向上させることができました。
Swagelokチューブ継手の取り付け
この動画では、一貫性、品質、信頼性の高い継手として世界的に定評のあるSwagelokチューブ継手の取り付け手順を紹介しています。