text.skipToContent text.skipToNavigation
Assembly-by-Torque Fittings (AbT)

Swagelok® Assembly-by-Torque Fittings (AbT)

Assembly-by-torque (AbT) fittings are designed to meet the advanced and evolving needs of the clean energy industry and support repeatable, high-volume assembly environments. Consistently achieve leak-tight connections that resist vibration.

Get Help Selecting AbT Fittings

Swagelok® Assembly-by-Torque (AbT) fittings allow for quick, repeatable assembly using pre-set torque values, offering reliable performance even after repeated reassembly. The advanced-geometry, hinging-colleting design ensures secure tube gripping and gas-tight sealing. A unique double-notch nut design visually distinguishes AbT fittings from standard Swagelok fittings, reducing the risk of mix-ups. The dynamic zone feature controls axial displacement during assembly, ensuring consistent torque and first-time quality. Ideal for the Clean Energy sector, AbT fittings meet EC-79, ECE R110, ISO 15500, and NGV 3.1 standards, supporting applications in hydrogen, compressed natural gas (CNG), and liquid natural gas (LNG) systems.

Discover Our Clean Energy Solutions

Assembly-by-Torque Fittings (AbT) are available in a variety of sizes, pressures, and materials.

Specifications

Working Pressures Up to 7500 psig (516 bar)
Working Temperatures –40 to 248°F (–40 to 120°C)
Sizes Available Include 1/4 in., 3/8 in., 1/2 in., 6 mm, 8 mm, 10 mm, and 12 mm

Assembly-by-Torque Fittings (AbT) Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Fluid system with leak-tight Swagelok<sup>®</sup> tube fittings

The Swagelok® Tube Fitting Advantage

Swagelok tube fittings are designed to meet your highest expectations for safety and dependability, featuring proven design, precise manufacturing, and superior raw materials.

Discover the Advantage

Swagelok Resources Curated for You

Threaded Swagelok tube fittings
An Introduction to Fittings: Identifying Thread Size and Pitch

Even the most seasoned professionals can experience difficulty identifying threads. Learn how to identify thread size and pitch on your fittings using a caliper, pitch gauge, and thread identification guide.

CNG vehicle fueling system
The Importance of Sourcing High-Performance Compressed Natural Gas Fuel System Components

Find out what to consider when selecting and sourcing critical fuel system components for compressed natural gas (CNG) vehicles, equipment, and infrastructure.

New Flyer works with Swagelok to optimize alternative fuel bus manufacturing
How New Flyer Develops Forward-Thinking Fuel Systems with Swagelok

Swagelok and bus manufacturer New Flyer have worked together for years to develop reliable alternative fuel systems for forward thinking transit applications.

Using a gap inspection gauge to confirm proper installation of a Swagelok tube fitting
Swagelok Tube Fitting Installation

This video demonstrates the integral steps for installing Swagelok tube fittings, which have earned a global reputation for consistency, quality, and reliability.

이 과정에 몇 분이 소요될 수 있습니다. 잠시 이 페이지에 머물러 주십시오.