Snubber Fittings — Gauge Protectors
Fittings available with these specifications:
- 1/4 to 1/2 in.
- 316 stainless steel, brass
- Adapter, reducing adapter, male NPT to Swagelok tube fitting
- Maximum 2200 psig (151 bar) to 6600 psig (454 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Snubber Fittings — Gauge Protectors — 직선형
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4-SA-EA 316 스테인리스강 1/4인치 암나사 NPT 1/4인치 수나사 NPT SS-4-SA-EL 316 스테인리스강 1/4인치 암나사 NPT 1/4인치 수나사 NPT SS-4-SA-EW 316 스테인리스강 1/4인치 암나사 NPT 1/4인치 수나사 NPT SS-8-SA-EA 316 스테인리스강 1/2인치 암나사 NPT 1/2인치 수나사 NPT SS-8-SA-EW 316 스테인리스강 1/2인치 암나사 NPT 1/2인치 수나사 NPT SS-4-SA-EG 316 스테인리스강 1/4인치 암나사 NPT 1/4인치 수나사 NPT
Product Availability by Store Location
Hours