Fittings
Fittings available with these specifications:
- 1/16 to 2 in. (2 to 50 mm)
- Straight, elbow, cross, tees, tube adapters, caps and plugs, replacement parts
- 316 stainless steel, 6-Moly, Alloy 400, Alloy 600, Alloy 625, Alloy 825, Alloy C-276, aluminum, brass, carbon steel, PFA, PTFE, Alloy 2507, titanium (grade 4)
- Maximum 1900 psig (130 bar) to 60 000 psig (4134 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Flange Adapters — EN Flanges — 직선형
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-12M0-F25E-40-B1 316 스테인리스강 12mm Swagelok® 튜브 피팅 DN 25 EN 플랜지, 압력 클래스 PN 40 SS-12M0-F15E-40-B1 316 스테인리스강 12mm Swagelok® 튜브 피팅 DN 15 EN 플랜지, 클래스 PN 40
Product Availability by Store Location
Hours