text.skipToContent text.skipToNavigation

Raccords VCR® à étanchéité de surface avec joint métallique — Embouts longs

Raccords disponibles avec ces caractéristiques :

  • 6 à 18 mm (1/8 à 1 po)
  • Embout à souder bout à bout, à souder par emboîtement, à souder mâle, adaptateur pour tube, borgne
  • Acier inoxydable 316 ou 316L, alliage C-22
  • Pression maximale de 130 bar (1900 psig) à 585 bar (8500 psig)

Your local authorized Swagelok sales and service center may have additional options.

You're Filtering By:
  • 모든 제품
Clear All Filters
Filter By:
Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

⚠ Warning: Do not mix/interchange Swagelok two-ferrule tube-fitting end connection components (or other products not governed by industrial design standards) with those of other manufacturers.

  • Part #
    Body Material
    Connection 1 Size
    Connection 1 Type
    Connection 2 Size
    Connection 2 Type
This process may take several minutes. Please be patient and remain on the page.