VCR® Metal Gasket Face Seal Fittings — Short Bulkheads
Fittings available with these specifications:
- 1/8 to 1/2 in. (6 to 18 mm)
- Butt weld, socket weld
- 316 or 316L VAR stainless steel
- Maximum 2800 psig (192 bar) to 8500 psig (585 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
VCR® Metal Gasket Face Seal Fittings — Short Bulkheads — 직선형
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type6LV-4-VCR-61S-4TB7 316L VAR 1/4인치 VCR® 메탈 가스켓 면 밀폐 피팅 1/4인치 튜브 맞대기 용접 6LV-4-VCR-61S-4TB7P 316L VAR 1/4인치 VCR® 메탈 가스켓 면 밀폐 피팅 1/4인치 튜브 맞대기 용접 SS-4-VCR-61S 316 스테인리스강 1/4인치 VCR® 메탈 가스켓 면 밀폐 피팅 1/4인치 VCR® 메탈 가스켓 면 밀폐 피팅 SS-4-VCR-A1S-400 316 스테인리스강 1/4인치 VCR® 메탈 가스켓 면 밀폐 피팅 1/4인치 Swagelok® 튜브 피팅
Product Availability by Store Location
Hours