Isolate system fluids and achieve reliable, leak-tight performance with Swagelok bellows valves, which use a packless design and a welded seal. Bellows valves are ideal for applications where the seal to atmosphere is critical, and we offer multiple options for general and high-purity service.
Catalogs
Bellows-Sealed Valves — High-Temp Bellows Valves with Secondary Packing, U Series — Bellows Sealed
벨로우즈 밸브 U 시리즈
벨로우즈 상부에 보조 밀폐 시스템 제공; 최대 사용 압력 2500 psig (172 bar); 최고 온도 648°C (1200°F); 1/4, 3/8, 1/2, 3/4, 1 in. 및 6, 10, 12 mm 연결구; 스텐레스강 재질
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| SS-4UW | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | View Product |
| SS-4UW-TF | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.