Catalogs
Ultra-Torr Vacuum Fittings — Male Connectors — Straights
Attain reliable vacuum sealing, even after repeatedly disconnecting and reconnecting Ultra-Torr straights and tees for vacuum sealing.
Accesorios Ultra-Torr para servicio de vacío:
Construcción en acero inoxidable, Junta tórica de FKM fluorocarbono; Cierre fiable y repetitivo; Disponibles en tamaños desde 1/16 a 1 1/2 pulg.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
SS-12-UT-1-12 | Acero inoxidable 316 | 3/4 pulg. | Accesorio Ultra-Torr® para servicio de vacío | 3/4 pulg. | NPT macho | View Product |
SS-16-UT-1-16 | Acero inoxidable 316 | 1 pulg. | Accesorio Ultra-Torr® para servicio de vacío | 1 pulg. | NPT macho | View Product |
SS-1-UT-1-2 | Acero inoxidable 316 | 1/16 pulg. | Accesorio Ultra-Torr® para servicio de vacío | 1/8 pulg. | NPT macho | View Product |
SS-2-UT-1-2 | Acero inoxidable 316 | 1/8 pulg. | Accesorio Ultra-Torr® para servicio de vacío | 1/8 pulg. | NPT macho | View Product |
SS-2-UT-1-2BT | Acero inoxidable 316 | 1/8 pulg. | Accesorio Ultra-Torr® para servicio de vacío | 1/8 pulg. | NPT macho | View Product |
SS-4-UT-1-2 | 316 Stainless Steel | 1/4 in. | Ultra-Torr® Vacuum Fitting | 1/8 in. | Male NPT | View Product |
SS-4-UT-1-2BT | 316 Stainless Steel | 1/4 in. | Ultra-Torr® Vacuum Fitting | 1/8 in. | Male NPT | View Product |
SS-4-UT-1-4 | 316 Stainless Steel | 1/4 in. | Ultra-Torr® Vacuum Fitting | 1/4 in. | Male NPT | View Product |
SS-4-UT-1-4BT | 316 Stainless Steel | 1/4 in. | Ultra-Torr® Vacuum Fitting | 1/4 in. | Male NPT | View Product |
SS-6-UT-1-4 | 316 Stainless Steel | 3/8 in. | Ultra-Torr® Vacuum Fitting | 1/4 in. | Male NPT | View Product |
SS-6-UT-1-4BT | 316 Stainless Steel | 3/8 in. | Ultra-Torr® Vacuum Fitting | 1/4 in. | Male NPT | View Product |
SS-8-UT-1-6 | 316 Stainless Steel | 1/2 in. | Ultra-Torr® Vacuum Fitting | 3/8 in. | Male NPT | View Product |
SS-8-UT-1-8 | 316 Stainless Steel | 1/2 in. | Ultra-Torr® Vacuum Fitting | 1/2 in. | Male NPT | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.