Accesorios Dieléctricos — Uniones — Rectos
Catálogos
Accesorios Dieléctricos — Uniones — Rectos
Los accesorios dieléctricos Swagelok aíslan los instrumentos de control de los efectos de la corriente eléctrica e interrumpen el flujo de corriente catódica manteniendo todo el rango de caudal.
Features: Metal components are machined from 316 stainless steel for use in rugged environments; Molded thermoplastic insulation with excellent electrical, chemical, and ultraviolet resistance and low water absorption maintains dielectric strength and integrity over a wide range of operating and climatic conditions; Gaugeable Swagelok® tube fitting or tapered pipe thread end connections (NPT/BSP) provide direct connection to tubing or piping system.
Productos similares
# de Pieza
|
Material del Cuerpo
|
Tamaño conexión 1
|
Tipo de conexión 1
|
Tamaño conexión 2
|
Tipo de conexión 2
|
|
---|---|---|---|---|---|---|
SS-12-MDE-6 | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 12 mm | Swagelok® 튜브 피팅 | Ver producto |
SS-4-DE-6 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | Ver producto |
SS-6-DE-1-4 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Ver producto |
SS-6-DE-6 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | Ver producto |
SS-8-DE-6 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | Ver producto |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.