Catalogs
卡套管接头和转换接头 — 备件和附件 — 前卡套
具有牢固的卡套管抓持力和强大的抗振性,因此实现了密封性能。世伟洛克卡套管接头的卓越可靠性在超过 65 年的成功经验中已经被证实,并且在大量公开的测试报告中均有记录,包括在极端条件下进行的测试。
Gaugeable Alloy 2507 Super Duplex Tube Fittings
The proven Swagelok® tube fitting design manufactured from corrosion-resistant alloy 2507 with NORSOK M0630 and M-650 compliance standard, NACE MR0175/ISO 15156 optional.
측정 가능한 튜브 피팅및 어답터 피팅
1/16 in. 부터 2 in. 및 2 mm 에서 50 mm; 최초 설비 시 일관된 측정가능성; 분리 및 재조립이 용이함; 다양한 재질 및 형태
PFA Tube Fittings
Features: Temperatures from 70 to 400°F (20 to 204°C); Working pressures up to 275 psig (18.9 bar); Sizes from 1/8 to 1/2 in.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
2507-1213-1 | 슈퍼 듀플렉스 스테인리스강 | 3/4인치 | - | - | - | View Product |
2507-403-1 | 슈퍼 듀플렉스 스테인리스강 | 1/4인치 | - | - | - | View Product |
2507-603-1 | 슈퍼듀플렉스 스테인리스강 | 3/8인치 | - | - | - | View Product |
2507-813-1 | 슈퍼듀플렉스 스테인리스강 | 1/2인치 | - | - | - | View Product |
6MO-813-1 | 6-Moly | 1/2인치 | - | - | - | View Product |
825-403-1 | 합금 825 | 1/4인치 | - | - | - | View Product |
B-203-1 | 황동 | 1/8인치 | - | - | - | View Product |
B-403-1 | 황동 | 1/4인치 | - | - | - | View Product |
B-603-1 | 황동 | 3/8인치 | - | - | - | View Product |
HC-203-1 | 합금 C-276 | 1/8인치 | - | - | - | View Product |
HC-403-1 | 합금 C-276 | 1/4인치 | - | - | - | View Product |
HC-603-1 | 합금 C-276 | 3/8인치 | - | - | - | View Product |
HC-813-1 | 합금 C-276 | 1/2인치 | - | - | - | View Product |
INC-403-1 | 합금 600 | 1/4인치 | - | - | - | View Product |
M-603-1 | 합금 400/R-405 | 3/8인치 | - | - | - | View Product |
M-813-1 | 합금 400/R-405 | 1/2인치 | - | - | - | View Product |
NY-1213-1 | 나일론 | 3/4인치 | - | - | - | View Product |
NY-1613-1 | 나일론 | 1인치 | - | - | - | View Product |
NY-403-1 | 나일론 | 1/4인치 | - | - | - | View Product |
NY-603-1 | 나일론 | 3/8인치 | - | - | - | View Product |
NY-813-1 | 나일론 | 1/2인치 | - | - | - | View Product |
PFA-423-1 | PFA | 1/4인치 | - | - | - | View Product |
PFA-823-1 | PFA | 1/2인치 | - | - | - | View Product |
S-1213-1 | 탄소강 | 3/4인치 | - | - | - | View Product |
S-1613-1 | 탄소강 | 1인치 | - | - | - | View Product |
SS-1013-1 | 316 스테인리스강 | 5/8인치 | - | - | - | View Product |
SS-103-1 | 316 스테인리스강 | 1/16인치 | - | - | - | View Product |
SS-103-1-B1000 | 316 ステンレス鋼 | 1/16 インチ | - | - | - | View Product |
SS-10M3-1 | 316 ステンレス鋼 | 10 mm | - | - | - | View Product |
SS-1213-1 | 316 ステンレス鋼 | 3/4 インチ | - | - | - | View Product |
SS-12M3-1 | 316 ステンレス鋼 | 12 mm | - | - | - | View Product |
SS-1413-1 | 316 ステンレス鋼 | 7/8 インチ | - | - | - | View Product |
SS-14M3-1 | 316 ステンレス鋼 | 14 mm | - | - | - | View Product |
SS-15M3-1 | 316 ステンレス鋼 | 15 mm | - | - | - | View Product |
SS-1613-1 | 316 ステンレス鋼 | 1 インチ | - | - | - | View Product |
SS-16M3-1 | 316 ステンレス鋼 | 16 mm | - | - | - | View Product |
SS-18M3-1 | 316 ステンレス鋼 | 18 mm | - | - | - | View Product |
SS-2003-1 | 316 不锈钢 | 1 1/4 英寸 | - | - | - | View Product |
SS-203-1 | 316 不锈钢 | 1/8 in. | - | - | - | View Product |
SS-20M3-1 | 316 Stainless Steel | 20 mm | - | - | - | View Product |
SS-22M3-1 | 316 Stainless Steel | 22 mm | - | - | - | View Product |
SS-2403-1 | 316 Stainless Steel | 1 1/2 in. | - | - | - | View Product |
SS-25M3-1 | 316 Stainless Steel | 25 mm | - | - | - | View Product |
SS-28M3-1 | 316 Stainless Steel | 28 mm | - | - | - | View Product |
SS-2M3-1 | 316 Stainless Steel | 2 mm | - | - | - | View Product |
SS-303-1 | 316 Stainless Steel | 3/16 in. | - | - | - | View Product |
SS-3203-1 | 316 Stainless Steel | 2 in. | - | - | - | View Product |
SS-3M3-1 | 316 Stainless Steel | 3 mm | - | - | - | View Product |
SS-403-1 | 316 Stainless Steel | 1/4 in. | - | - | - | View Product |
SS-4M3-1 | 316 Stainless Steel | 4 mm | - | - | - | View Product |
SS-503-1 | 316 Stainless Steel | 5/16 in. | - | - | - | View Product |
SS-603-1 | 316 Stainless Steel | 3/8 in. | - | - | - | View Product |
SS-6M3-1 | 316 Stainless Steel | 6 mm | - | - | - | View Product |
SS-813-1 | 316 Stainless Steel | 1/2 in. | - | - | - | View Product |
SS-8M3-1 | 316 Stainless Steel | 8 mm | - | - | - | View Product |
T-1213-1 | PTFE | 3/4 in. | - | - | - | View Product |
T-12M3-1 | PTFE | 12 mm | - | - | - | View Product |
T-1613-1 | PTFE | 1 in. | - | - | - | View Product |
T-203-1 | PTFE | 1/8 in. | - | - | - | View Product |
T-303-1 | PTFE | 3/16 in. | - | - | - | View Product |
T-3M3-1 | PTFE | 3 mm | - | - | - | View Product |
T-403-1 | PTFE | 1/4 in. | - | - | - | View Product |
T-503-1 | PTFE | 5/16 in. | - | - | - | View Product |
T-6M3-1 | PTFE | 6 mm | - | - | - | View Product |
T-813-1 | PTFE | 1/2 in. | - | - | - | View Product |
T-8M3-1 | PTFE | 8 mm | - | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.