Catalogs
Raccords et adaptateurs pour tubes — Capuchons et bouchons — Capuchons
Des raccords étanches, résistants aux vibrations et qui garantissent un parfait maintien des tubes. La remarquable fiabilité des raccords pour tubes Swagelok est prouvée par le succès constant de ces raccords depuis plus de 65 ans. Elle a par ailleurs été documentée dans de nombreux rapports d'essais publiés, y compris dans des comptes rendus de tests effectués dans des conditions extrêmes.
The proven Swagelok® tube fitting design manufactured from corrosion-resistant alloy 2507 with NORSOK M0630 and M-650 compliance standard, NACE MR0175/ISO 15156 optional.
1/16 in. 부터 2 in. 및 2 mm 에서 50 mm; 최초 설비 시 일관된 측정가능성; 분리 및 재조립이 용이함; 다양한 재질 및 형태
Features: Temperatures from 70 to 400°F (20 to 204°C); Working pressures up to 275 psig (18.9 bar); Sizes from 1/8 to 1/2 in.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
2507-400-C-SG2 | Super Duplex Stainless Steel | 1/4인치 | 스웨즈락® 튜브 피팅 | - | - | View Product |
2507-600-C-SG2 | Super Duplex Stainless Steel | 3/8인치 | 스웨즈락® 튜브 피팅 | - | - | View Product |
2507-810-C-SG2 | Super Duplex Stainless Steel | 1/2인치 | 스웨즈락® 튜브 피팅 | - | - | View Product |
6MO-400-C | 6-Moly | 1/4인치 | 스웨즈락® 튜브 피팅 | - | - | View Product |
6MO-810-C | 6-Moly | 1/2인치 | 스웨즈락® 튜브 피팅 | - | - | View Product |
B-100-C | 황동 | 1/16인치 | Swagelok® 튜브 피팅 | - | - | View Product |
B-1010-C | 황동 | 5/8인치 | Swagelok® 튜브 피팅 | - | - | View Product |
B-200-C | 황동 | 1/8인치 | Swagelok® 튜브 피팅 | - | - | View Product |
B-400-C | 황동 | 1/4인치 | Swagelok® 튜브 피팅 | - | - | View Product |
B-600-C | 황동 | 3/8인치 | Swagelok® 튜브 피팅 | - | - | View Product |
B-810-C | 황동 | 1/2인치 | Swagelok® 튜브 피팅 | - | - | View Product |
PFA-420-C | PFA | 1/4인치 | Swagelok® 튜브 피팅 | - | - | View Product |
SS-100-C | 316 스테인리스강 | 1/16인치 | Swagelok® 튜브 피팅 | - | - | View Product |
SS-1010-C | 316 스테인리스강 | 5/8인치 | Swagelok® 튜브 피팅 | - | - | View Product |
SS-10M0-C | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | - | - | View Product |
SS-1210-C | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | - | - | View Product |
SS-12M0-C | Acier inoxydable 316 | 12 mm | Raccord Swagelok® pour tubes | - | - | View Product |
SS-14M0-C | Acier inoxydable 316 | 14 mm | Raccord pour tube Swagelok® | - | - | View Product |
SS-15M0-C | Acier inoxydable 316 | 15 mm | Raccord Swagelok® pour tubes | - | - | View Product |
SS-1610-C | Acier inoxydable 316 | 1 po | Raccord Swagelok® pour tubes | - | - | View Product |
SS-16M0-C | Acier inoxydable 316 | 16 mm | Raccord Swagelok® pour tubes | - | - | View Product |
SS-18M0-C | Acier inoxydable 316 | 18 mm | Raccord Swagelok® pour tubes | - | - | View Product |
SS-2000-C | Acier inoxydable 316 | 1 1/4 po | Raccord Swagelok® pour tubes | - | - | View Product |
SS-200-C | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | - | - | View Product |
SS-20M0-C | Acier inoxydable 316 | 20 mm | Raccord Swagelok® pour tubes | - | - | View Product |
SS-22M0-C | Acier inoxydable 316 | 22 mm | Raccord Swagelok® pour tubes | - | - | View Product |
SS-2400-C | Acier inoxydable 316 | 1 1/2 po | Raccord Swagelok® pour tubes | - | - | View Product |
SS-25M0-C | Acier inoxydable 316 | 25 mm | Raccord Swagelok® pour tubes | - | - | View Product |
SS-300-C | Acier inoxydable 316 | 3/16 po | Raccord Swagelok® pour tubes | - | - | View Product |
SS-3200-C | Acier inoxydable 316 | 2 po | Raccord Swagelok® pour tubes | - | - | View Product |
SS-3M0-C | Acier inoxydable 316 | 3 mm | Raccord Swagelok® pour tubes | - | - | View Product |
SS-400-C | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | - | - | View Product |
SS-4M0-C | Acier inoxydable 316 | 4 mm | Raccord Swagelok® pour tubes | - | - | View Product |
SS-500-C | Acier inoxydable 316 | 5/16 po | Raccord Swagelok® pour tubes | - | - | View Product |
SS-600-C | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | - | - | View Product |
SS-6M0-C | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | - | - | View Product |
SS-810-C | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | - | - | View Product |
SS-8M0-C | Acier inoxydable 316 | 8 mm | Raccord Swagelok® pour tubes | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.