|
Трубный обжимной фитинг Swagelok из нерж. стали, переходный тройник с боковым отводом, наруж. диам. трубки 1/4 дюйма – трубный переходник 1/4 дюйма – наруж. диам. трубки 1/4 дюйма
Referencia #: SS-400-3-4TAT
|
||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Especificaciones
TesSistemas sin fugas gracias una sujeción robusta del tubo y resistencia a las vibraciones. La alta fiabilidad del racor Swagelok ha sido probada durante más de 65 años de éxitos, y está documentada en un gran número de informes de ensayos publicados, incluyendo ensayos realizados bajo condiciones extremas. Inicie la sesión o regístrese para ver los precios ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Advertencia: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Advertencia: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes.
Трубный обжимной фитинг Swagelok из нерж. стали, переходный тройник с боковым отводом, наруж. диам. трубки 1/4 дюйма – трубный переходник 1/4 дюйма – наруж. диам. трубки 1/4 дюйма
Inicie la sesión o regístrese para ver los precios
Catálogos
Tes
1/16 in. 부터 2 in. 및 2 mm 에서 50 mm; 최초 설비 시 일관된 측정가능성; 분리 및 재조립이 용이함; 다양한 재질 및 형태
제품; Snoop누설 검사액; Goop™ 나사 윤활제; SWAK, 테프론 테이프 및 PTFE 가 포함되지 않은 파이프 나사 밀폐제
Features: Step-by-step identification procedure for threads and end connections.
범위 이 문서에서는 Swagelok및 관련 공급자가 ASTM G93 레벨 C에 언급된 제품 청정도 요건을 준수하기 위해 사용하는 가이드라인을 설명합니다. 이 문서는 유체가 접촉되는 시스템 부품에만 한정적으로 적용됩니다. 이 문서는 제품 카탈로그, 기술 보고서 및 기타 보고서들과 함께 이용해야 합니다.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Especificaciones
SS-400-3-4TAT — Трубный обжимной фитинг Swagelok из нерж. стали, переходный тройник с боковым отводом, наруж. диам. трубки 1/4 дюйма – трубный переходник 1/4 дюйма – наруж. диам. трубки 1/4 дюйма
| Atributo | Valor |
|---|---|
| Material del Cuerpo | Acero inoxidable 316 |
| Taladrado pasante | No |
| Proceso de Limpieza | Limpieza y Embalaje estándar (SC-10) |
| Tamaño conexión 1 | 1/4 pulg. |
| Tipo de conexión 1 | Racor Swagelok® |
| Tamaño conexión 2 | 1/4 pulg. |
| Tipo de conexión 2 | Adaptador a Tubo |
| Tamaño conexión 3 | 1/4 pulg. |
| Tipo de conexión 3 | Racor Swagelok® |
| Limitador de Caudal | No |
| eClass (4.1) | 37020716 |
| eClass (5.1.4) | 37020506 |
| eClass (6.0) | 37020506 |
| eClass (6.1) | 37020506 |
| eClass (10.1) | 37020506 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40142612 |
| UNSPSC (11.0501) | 40142605 |
| UNSPSC (13.0601) | 40183102 |
| UNSPSC (15.1) | 40183102 |
| UNSPSC (17.1001) | 40183102 |
Documentación
Planos
Hay disponibles reproducciones bidimensionales para este producto. Descargar el archivo CAD.
Hay disponibles reproducciones tridimensionales para este producto. Descargar el archivo CAD.
Hay planos dimensionales disponibles para este producto. Descargar los archivos
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.