text.skipToContent text.skipToNavigation
thermometers

Swagelok® Thermometers

Obtain reliable temperature readings and with easy-to-use Swagelok dampened-movement bimetal thermometers.

Request More Information

Swagelok® thermometers are built with hermetically sealed cases that comply with ASME B40.200 standards, preventing fogging and moisture damage to internal components. They are factory-calibrated to meet ASME B40.200 specifications and offer 50% over- and under-range protection for internal components up to 500°F (260°C). Silicone-free gel inserts reduce vibration effects.

These thermometers come with a variety of lenses including acrylic, glass, polycarbonate, and safety-glass, catering to different application needs. They feature a standard all-welded 304 stainless steel construction with an option for 316 stainless steel process connection and stem. Anti-parallax dials ensure easy reading, and external adjustment allows for straightforward field calibration.

Optional features include no dampening, NIST-traceable calibration certificate, silicone liquid fill (not available with standard dampening, glass lens options, or for dial ranges over 500°F [260°C]), 316 stainless steel process connection and stem, and an NPT union lock nut.

Thermometer Specifications

Dial Ranges –100 to 150° through 200 to 1000°F
–70 to 70°C through 100 to 540°C
Accuracy ± 1% of full scale in accordance with ASME B40.200
Dampening Media Silicone-free inert gel
Configurations Adjustable-angle, center-back mount, lower-back mount
Dial Sizes 3 in. (76.2 mm); 5 in. (127 mm)
Stem Sizes 0.25 in. (6.4 mm) dia; 2.5 through 12 in. (63.5 through 305 mm) lengths
Process Connections 1/2 in. NPT standard fitting, G1/2B available

Have questions about our thermometers?

Contact Local Specialists

Thermometers Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

A Swagelok pre-engineered subsystem

Small Footprint, Large Impact: How to Detect and Protect Against Gauge Failures

Learn to recognize the signs of a failing gauge and avoid risk to employees and costly downtime to make repairs.

Learn to Prevent Gauge Failure

Swagelok Resources Curated for You

Analytical instrumentation panel with Swagelok valves and gauges
Tips to Maintaining a Representative Sample in an Analytical Instrumentation System

Maintaining a representative sample within an analytical instrumentation system can be difficult. Learn how to identify major issues and avoid complications associated with a compromised representative sample from the experts at Swagelok.

Mechanical Seal Support Systems Solutions Spotlight
Mechanical Seal Support Systems Solutions Spotlight

See how Swagelok® Mechanical Seal Support Systems for API Standard 682 incorporate best practices for API 682 and then go even further, incorporating design principles that make the systems easy to install and easy to maintain.

Engineer inspects small bore fluid systems on custom assembly
How Fluid System Fabrication can Alleviate Resource Constraints

There are several common fluid systems that successful plant operations depend on, and choosing the right fabrication provider can be highly beneficial if you’re short on resources.

Рабочие обсуждают технологические измерения на заводе
Технологические измерения—передовой опыт для импульсных линий

Если сосредоточить внимание только на датчике, найти проблемы в КИП может быть сложно. Советы и передовой опыт компании Swagelok помогут вам научиться решать проблемы на вашей технологической линии КИП.

Dieser Vorgang kann einige Minuten dauern. Bitte haben Sie etwas Geduld und bleiben Sie auf der Seite.