Medium-Pressure Tube Fittings — Unions — Straights
Kataloge
Medium-Pressure Tube Fittings — Unions — Straights
The Swagelok FK series medium-pressure tube fitting offers a leak-tight gas seal and vibration resistance in applications up to 20 000 psig (1378 bar). Available in 316 stainless steel, super duplex alloy 2507, or alloy 625 material.
FK and IPT Series Products Cone and thread or medium-pressure tube fitting connections Excellent corrosion resistance in chloride-containing environmentsManufactured to meet NORSOK and NACE® MR0175/ISO15156
특징: 316 스텐레스강 구조; 537°C (1000°F)까지의 온도; 중압 (MP) 피팅, 크기—1/4 ~ 1 in., 압력 등급—최대 20 000 psig (1378 bar); 고압 (HP) 피팅, 크기—1/4 ~ 9/16 in., 압력 등급—최대 60 000 psig (4134 bar); NACE® MR0175/ISO15156 적합
Ähnliche Produkte
Art.-Nr.
|
Körperwerkstoff
|
Größe Verbindung 1
|
Typ Verbindung 1
|
Größe Verbindung 2
|
Typ Verbindung 2
|
|
---|---|---|---|---|---|---|
SS-12FK0-6 | 316 스테인리스강 | 3/4인치 | Swagelok® 중압 튜브 피팅 | 3/4인치 | Swagelok® 중압 튜브 피팅 | Produkt anzeigen |
SS-4FK0-6 | 316 스테인리스강 | 1/4인치 | Swagelok® 중압 튜브 피팅 | 1/4인치 | Swagelok® 중압 튜브 피팅 | Produkt anzeigen |
SS-6FK0-6 | 316 스테인리스강 | 3/8인치 | Swagelok® 중압 튜브 피팅 | 3/8인치 | Swagelok® 중압 튜브 피팅 | Produkt anzeigen |
SS-8FK0-6 | 316 스테인리스강 | 1/2인치 | Swagelok® 중압 튜브 피팅 | 1/2인치 | Swagelok® 중압 튜브 피팅 | Produkt anzeigen |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.