|
ステンレス鋼製 パイプ継手、パイプ・プラグ、1 インチ・サイズ NPTおねじ
型番: SS-16-P
|
||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
仕様
パイプ・プラグ精密に製造された継手、アダプターなどのスウェージロック製品は、さまざまなサイズや材質がございます。アプリケーションに適した製品をお選びください。 ログインまたは登録して価格を見る ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
カタログ
パイプ・プラグ
제품; Snoop누설 검사액; Goop™ 나사 윤활제; SWAK, 테프론 테이프 및 PTFE 가 포함되지 않은 파이프 나사 밀폐제
Features: Step-by-step identification procedure for threads and end connections.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
仕様
SS-16-P — ステンレス鋼製 パイプ継手、パイプ・プラグ、1 インチ・サイズ NPTおねじ
| 属性 | 値 |
|---|---|
| ボディ材質 | 316 ステンレス鋼 |
| 洗浄プロセス | 標準のクリーニングおよびパッケージング(Swagelok SC-10仕様) |
| コネクション1 サイズ | 1 インチ |
| コネクション1 タイプ | NPTおねじ |
| 流量制限 | いいえ |
| eClass (4.1) | 37020572 |
| eClass (5.1.4) | 37020517 |
| eClass (6.0) | 22560208 |
| eClass (6.1) | 37020517 |
| eClass (10.1) | 37020517 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40173507 |
| UNSPSC (11.0501) | 40142313 |
| UNSPSC (13.0601) | 40173507 |
| UNSPSC (15.1) | 40173507 |
| UNSPSC (17.1001) | 40141602 |
資料
類似製品
|
型番
|
ボディ材質
|
コネクション1 サイズ
|
コネクション1 タイプ
|
コネクション2 サイズ
|
コネクション2 タイプ
|
|
|---|---|---|---|---|---|---|
| 2507-8-P-SG2 | Super Duplex Stainless Steel | 1/2인치 | 수나사 NPT | - | - | 製品を見る |
| B-4-P | 황동 | 1/4인치 | 수나사 NPT | - | - | 製品を見る |
| B-8-P | 황동 | 1/2인치 | 수나사 NPT | - | - | 製品を見る |
| SS-12-P | 316 스테인리스강 | 3/4인치 | 수나사 NPT | - | - | 製品を見る |
| SS-1-P | 316 Stainless Steel | 1/16 in. | Male NPT | - | - | 製品を見る |
| SS-2-P | 316 Stainless Steel | 1/8 in. | Male NPT | - | - | 製品を見る |
| SS-2-P-RS | 316 Stainless Steel | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | - | - | 製品を見る |
| SS-4-P | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | 製品を見る |
| SS-4-P-RS | 316 Stainless Steel | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | - | - | 製品を見る |
| SS-4-P-RT | 316 Stainless Steel | 1/4 in. | Male ISO Tapered Thread | - | - | 製品を見る |
| SS-6-P | 316 Stainless Steel | 3/8 in. | Male NPT | - | - | 製品を見る |
| SS-6-P-RS | 316 Stainless Steel | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | - | - | 製品を見る |
| SS-6-P-RT | 316 Stainless Steel | 3/8 in. | Male ISO Tapered Thread | - | - | 製品を見る |
| SS-8-P | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | 製品を見る |
| SS-8-P-RS | 316 Stainless Steel | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | - | - | 製品を見る |
| SS-8-P-RT | 316 Stainless Steel | 1/2 in. | Male ISO Tapered Thread | - | - | 製品を見る |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.