|
Rohrstopfen, Edelstahl, 1 Zoll NPT-Außengewinde
부품 번호: SS-16-P
|
||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
사양
GewindestopfenWählen sie präzisionsgefertigte Swagelok-Verschraubungen, Stutzen und mehr in einer Vielzahl von Größen und Werkstoffen für Ihre Anwendungen. 로그인 또는 회원가입하여 가격 보기 ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
카탈로그
Gewindestopfen
Размеры от 1/16 до 1 дюйма; Изготавливаются из нержавеющей стали марки 316, латуни и углеродистой сталиl; Резьбы NPT, ISO/BSP и SAE
Жидкие течеискатели Snoop®; Смазки для резьбы Goop™ ; Герметики для трубной резьбы SWAK®, тефлоновая лента и герметики для трубной резьбы без содержания PTFE
Features: Step-by-step identification procedure for threads and end connections.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
사양
SS-16-P — Rohrstopfen, Edelstahl, 1 Zoll NPT-Außengewinde
| 속성 | 값 |
|---|---|
| Körperwerkstoff | Edelstahl 316 |
| Reinigungsverfahren | Standardreinigung und -verpackung (SC-10) |
| Größe Verbindung 1 | 1 Zoll |
| Typ Verbindung 1 | NPT Außengewinde |
| Durchflusswiderstand | Nein |
| eClass (4.1) | 37020572 |
| eClass (5.1.4) | 37020517 |
| eClass (6.0) | 22560208 |
| eClass (6.1) | 37020517 |
| eClass (10.1) | 37020517 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40173507 |
| UNSPSC (11.0501) | 40142313 |
| UNSPSC (13.0601) | 40173507 |
| UNSPSC (15.1) | 40173507 |
| UNSPSC (17.1001) | 40141602 |
자원
비슷한 제품
|
부품 번호(Part #)
|
몸체 재질
|
연결구 1 크기
|
연결구 1 종류
|
연결구 2 크기
|
연결구 2 종류
|
|
|---|---|---|---|---|---|---|
| 2507-8-P-SG2 | Super Duplex Stainless Steel | 1/2 in. | Male NPT | - | - | 제품 보기 |
| B-4-P | Латунь | 1/4 дюйма | Наруж. резьба NPT | - | - | 제품 보기 |
| B-8-P | Латунь | 1/2 дюйма | Наруж. резьба NPT | - | - | 제품 보기 |
| SS-12-P | Нержавеющая сталь 316 | 3/4 дюйма | Наруж. резьба NPT | - | - | 제품 보기 |
| SS-1-P | Нержавеющая сталь 316 | 1/16 дюйма | Наруж. резьба NPT | - | - | 제품 보기 |
| SS-2-P | Нержавеющая сталь 316 | 1/8 дюйма | Наруж. резьба NPT | - | - | 제품 보기 |
| SS-2-P-RS | Нержавеющая сталь 316 | 1/8 дюйма | Наружная цилиндрическая резьба ISO, прямой буртик | - | - | 제품 보기 |
| SS-4-P | Нержавеющая сталь 316 | 1/4 дюйма | Наруж. резьба NPT | - | - | 제품 보기 |
| SS-4-P-RS | 316 스테인리스강 | 1/4인치 | 수나사 ISO 평행나사, 직선형 턱 | - | - | 제품 보기 |
| SS-4-P-RT | 316 스테인리스강 | 1/4인치 | 수나사 ISO 경사나사 | - | - | 제품 보기 |
| SS-6-P | 316 스테인리스강 | 3/8인치 | 수나사 NPT | - | - | 제품 보기 |
| SS-6-P-RS | 316 스테인리스강 | 3/8인치 | 수나사 ISO 평행나사, 직선형 턱 | - | - | 제품 보기 |
| SS-6-P-RT | 316 스테인리스강 | 3/8인치 | 수나사 ISO 경사나사 | - | - | 제품 보기 |
| SS-8-P | 316 스테인리스강 | 1/2인치 | 수나사 NPT | - | - | 제품 보기 |
| SS-8-P-RS | 316 스테인리스강 | 1/2인치 | 수나사 ISO 평행나사, 직선형 턱 | - | - | 제품 보기 |
| SS-8-P-RT | 316 스테인리스강 | 1/2인치 | 수나사 ISO 경사나사 | - | - | 제품 보기 |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.