Swagelok® PTFE Core Hose Convoluted
Swagelok C Series and N Series convoluted flexible PTFE hoses are for applications where elasticity and chemical compatibility are key.
Get Help Selecting HosesConvoluted PTFE core hose is low-weight, highly flexible, and provides important chemical compatibility in systems where that is important. The PTFE material complies with FDA regulation 21CFR Part 177.1550 USP 88 Class VI, key for many sanitary applications and is free of TSE, BSE, and ADI as defined in EMEA/410/01.
The C series PTFE hose has a 300 stainless steel braid, protecting the core from abrasion, and an optional carbon black-filled PTFE core available for applications that require static dissipation.
Specifications
| Materials | Core: Convoluted PTFE Reinforcement: 300 series SS braid Cover: None standard; silicone optional Collar: 300 series SS collar End connections: 316 SS | 
| Nominal Hose Sizes | 1/2 through 2 in. | 
| Working Pressures | Up to 1500 psig (103 bar) | 
| Temperature Range | –65 to 450°F (–53 to 230°C) | 
| End Connections | Swagelok tube fittings, Swagelok tube adapters, NPT fittings, sanitary clamps, tube butt weld fittings, SAE 37° (JIC) female swivel fittings, cam and groove fittings, tube stubs, VCR metal gasket face seal fittings, female VCO O-ring face seal fittings, ISO/BSP parallel thread fittings, vacuum flanges, lap joint flanges, I-line fittings | 
Choose the Right Core Tube Material
The N series PTFE flexible hose is nonmetal and has a carbon black-filled PTFE core for applications that require static dissipation. A ceramic wrap eliminates the need for external insulation in many applications while an aramid fiber braid to aid pressure containment while maintaining flexibility and reducing weight. Commonly used where flexibility, chemical compatibility, and a nonconductive braid are desired.
Specifications
| Materials | Core: Convoluted carbon black-filled PTFE Reinforcement: Insulating wrap, aramid fiber braid Collar: 300 series SS End connections: 316 SS | 
| Nominal Hose Sizes | 3/8, 1/2, 3/4 in. | 
| Working Pressures | Up to 1250 psig (86.1 bar) | 
| Temperature Range | –65 to 450°F (–53 to 230°C) | 
| End Connections | Swagelok tube fittings, Swagelok tube adapters, NPT fittings, sanitary clamps, tube butt weld fittings, SAE 37° (JIC) female swivel fittings, cam and groove fittings, tube stubs, VCR metal gasket face seal fittings, female VCO O-ring face seal fittings, ISO/BSP parallel thread fittings, vacuum flanges, lap joint flanges, I-line fittings | 
Hose and Flexible Tubing Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
호스 조립품, 벌크 호스, 연성 튜빙 및 연결구; 내부 코어 재질로는 금속, PTFE, PFA, 비닐, 나일론, 폴리에틸렌 및 고무 등이 있습니다.; 공칭 호스 크기 1/8 ~ 2 in.; 매우 다양한 인치 및 미터 규격의 연결구; 고객 요청 길이 제공; 커버, 태그 부착 및 테스트 옵션 제공
 
	Swagelok® Hose Advisory Services
Learn how to enhance your hose selection, installation, inspection, and maintenance procedures to improve hose life and performance, reducing costs in the process.
Read About Hose ManagementSwagelok Resources Curated for You
 
        
        3 Steps to Hose Safety & Lower Plant Costs
Industrial hose safety is often deprioritized during regular plant maintenance. It is important hoses receive the attention they deserve—leaks and wear can put your facility at risk. Learn tips to avoid dangerous situations while lowering plant costs.
 
        
        How an Industrial Hose Maintenance Plan Could Save Your Plant Thousands
Knowing the proper time to replace your industrial hoses can save your plant thousands in maintenance costs. Learn how to evaluate your systems and develop a preventive maintenance plan to manage the health of your hoses.
 
        
        Industrial Hose Replacement: Core Tube Material Considerations
When selecting an industrial hose, the first place to start is the core tube—the hose’s innermost layer. Learn how to select the ideal hose for your application with information on core tube materials & wall construction from the experts at Swagelok.
 
        
        How to Select the Right Hose Reinforcement
Industrial hoses typically contain critical reinforcement layers that contribute to longevity and performance. Learn about different reinforcement layer types and which is best suited for different fluid system applications.