text.skipToContent text.skipToNavigation
hose insulation

Swagelok® Hose Insulation

Insulation for hoses helps keep system fluid inside the hose at desired temperature levels, especially important when maintaining hot or cold fluid temperatures is required.

Connect with a Hose Specialist

Swagelok hoses wrapped in low thermal conductivity aerogel insulation allow you to keep fluids within desired temperature ranges and minimize safety risks and high energy costs related to working with those fluids. Factors such as free air convection, air flow, humidity and dew point, energy savings, and safe-to-touch recommendations can all be influences in determining when additional hose insulation will benefit your system. Considerations for Hose Insulation has more information.

Learn How to Solve Semiconductor Fabrication Challenges with Insulated Hoses

Swagelok offers the Y insulation option for when that additional insulation is needed. The low thermal conductivity aerogel insulation material minimizes the bulk needed to achieve desired surface temperatures. The flexible polyolefin heat shrink insulated hose cover enables the hose to be flexible, vapor permeation resistant, and abrasion resistant. It is rated for continuous hose surface temperature use from –65°F (–53°C) up to 257°F (125°C).

Select the Right Hose

Hose and Flexible Tubing Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok hose management services engineer

Swagelok® Hose Advisory Services

Learn how to enhance your hose selection, installation, inspection, and maintenance procedures to improve hose life and performance, reducing costs in the process.

Read About Hose Management

Swagelok Resources Curated for You

Swagelok hose and flexible tubing
3 Steps to Hose Safety & Lower Plant Costs

Industrial hose safety is often deprioritized during regular plant maintenance. It is important hoses receive the attention they deserve—leaks and wear can put your facility at risk. Learn tips to avoid dangerous situations while lowering plant costs.

Industrial hose maintenance
How an Industrial Hose Maintenance Plan Could Save Your Plant Thousands

Knowing the proper time to replace your industrial hoses can save your plant thousands in maintenance costs. Learn how to evaluate your systems and develop a preventive maintenance plan to manage the health of your hoses.

산업용 호스의 재질을 교체할 때 고려해야 할 사항
산업용 호스 교체: 코어 튜브 재질 고려 사항

산업용 호스를 선택할 때 첫 번째로 고려할 부분은 호스의 가장 안쪽 층인 코어 튜브입니다. Swagelok 전문가에게 코어 튜브 재질과 내벽 구조에 대한 정보와 함께 고객 애플리케이션에 이상적인 호스를 선정하는 방법을 배워보십시오.

Industrial hose reinforcement types
How to Select the Right Hose Reinforcement

Industrial hoses typically contain critical reinforcement layers that contribute to longevity and performance. Learn about different reinforcement layer types and which is best suited for different fluid system applications.

This process may take several minutes. Please be patient and remain on the page.