316 스테인리스강 IPT 시리즈 판넬용 피팅, 3/8인치 중압 콘 & 쓰레드 연결구, 20000psi(1379bar)
Part #: BH6MF20
|
||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
StraightsDesigned for streamlined flow paths in high-pressure systems, this straight fitting supports efficient, leak-tight performance. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
316 스테인리스강 IPT 시리즈 판넬용 피팅, 3/8인치 중압 콘 & 쓰레드 연결구, 20000psi(1379bar)
Log in or Register to view price
Catalogs
Straights
Designed for streamlined flow paths in high-pressure systems, this straight fitting supports efficient, leak-tight performance.
특징: 316 스텐레스강 구조; 537°C (1000°F)까지의 온도; 중압 (MP) 피팅, 크기—1/4 ~ 1 in., 압력 등급—최대 20 000 psig (1378 bar); 고압 (HP) 피팅, 크기—1/4 ~ 9/16 in., 압력 등급—최대 60 000 psig (4134 bar); NACE® MR0175/ISO15156 적합
Specifications
BH6MF20 — 316 스테인리스강 IPT 시리즈 판넬용 피팅, 3/8인치 중압 콘 & 쓰레드 연결구, 20000psi(1379bar)
Attribute | Value |
---|---|
Body Material | 316 Stainless Steel |
Cleaning Process | Standard Cleaning and Packaging (SC-10) |
Connection 1 Size | 3/8 in. |
Connection 1 Type | Female Medium-Pressure Coned and Threaded Connection |
Connection 2 Size | 3/8 in. |
Connection 2 Type | Female Medium-Pressure Coned and Threaded Connection |
Flow Restrictor | No |
eClass (4.1) | 37020719 |
eClass (5.1.4) | 22360605 |
eClass (6.0) | 22360190 |
eClass (6.1) | 22360190 |
eClass (10.1) | 22360190 |
UNSPSC (4.03) | 31163100 |
UNSPSC (10.0) | 40142613 |
UNSPSC (11.0501) | 40142613 |
UNSPSC (13.0601) | 40183110 |
UNSPSC (15.1) | 40183110 |
UNSPSC (17.1001) | 40183110 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.