text.skipToContent text.skipToNavigation

Stainless Steel Pipe Fitting, Gauge Adapter, 3/8 in. Female ISO Parallel x 3/8 in. Male NPT

Part #: SS-6-AG-6

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/8 in.
Connection 1 Type Female ISO Parallel Thread
Connection 2 Size 3/8 in.
Connection 2 Type Male NPT
Flow Restrictor No
eClass (4.1) 37021016
eClass (5.1.4) 37020514
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 40141719
UNSPSC (10.0) 40141700
UNSPSC (11.0501) 40142300
UNSPSC (13.0601) 40142300
UNSPSC (15.1) 40142300
UNSPSC (17.1001) 40141602
Straights

Streamlines transitions between components while preserving system integrity—ideal for straightforward, high-pressure connections.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Stainless Steel Pipe Fitting, Gauge Adapter, 3/8 in. Female ISO Parallel x 3/8 in. Male NPT

Part #: SS-6-AG-6
View Catalog

Add To Favorites

Catalogs

Straights

Streamlines transitions between components while preserving system integrity—ideal for straightforward, high-pressure connections.

Specifications

SS-6-AG-6 — Stainless Steel Pipe Fitting, Gauge Adapter, 3/8 in. Female ISO Parallel x 3/8 in. Male NPT

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/8 in.
Connection 1 Type Female ISO Parallel Thread
Connection 2 Size 3/8 in.
Connection 2 Type Male NPT
Flow Restrictor No
eClass (4.1) 37021016
eClass (5.1.4) 37020514
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 40141719
UNSPSC (10.0) 40141700
UNSPSC (11.0501) 40142300
UNSPSC (13.0601) 40142300
UNSPSC (15.1) 40142300
UNSPSC (17.1001) 40141602
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-12-A 316 스테인리스강 3/4인치 암나사 NPT 3/4인치 수나사 NPT View Product
SS-12-A-12RS 316 스테인리스강 3/4인치 암나사 NPT 3/4인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-12-A-12RT 316 스테인리스강 3/4인치 암나사 NPT 3/4인치 수나사 ISO 경사나사 View Product
SS-12-AN-1-12 316 스테인리스강 1 1/16-12인치 수나사 JIC 나사 3/4인치 수나사 NPT View Product
SS-12-SAE-7-12 316 스테인리스강 1 1/16-12인치 수나사 SAE/MS 평행나사 3/4인치 암나사 NPT View Product
SS-16-A 316 스테인리스강 1인치 암나사 NPT 1인치 수나사 NPT View Product
SS-16-A-16RS 316 스테인리스강 1인치 암나사 NPT 1인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-16-A-16RT 316 스테인리스강 1인치 암나사 NPT 1인치 수나사 ISO 경사나사 View Product
SS-16-AN-1-16 316 스테인리스강 1 5/16-12인치 수나사 JIC 나사 1인치 수나사 NPT View Product
SS-2-A 316 스테인리스강 1/8인치 암나사 NPT 1/8인치 수나사 NPT View Product
SS-2-A-2RS 316 스테인리스강 1/8인치 암나사 NPT 1/8인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-2-A-2RT 316 스테인리스강 1/8인치 암나사 NPT 1/8인치 수나사 ISO 경사나사 View Product
SS-4-A 316 스테인리스강 1/4인치 암나사 NPT 1/4인치 수나사 NPT View Product
SS-4-A-4RS 316 스테인리스강 1/4인치 암나사 NPT 1/4인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-4-A-4RT 316 스테인리스강 1/4인치 암나사 NPT 1/4인치 수나사 ISO 경사나사 View Product
SS-4-AG-4 316 스테인리스강 1/4인치 암나사 ISO 평행나사 1/4인치 수나사 NPT View Product
SS-4-AN-1-2 316 스테인리스강 7/16-20인치 수나사 JIC 나사 1/8인치 수나사 NPT View Product
SS-4-AN-1-4 316 스테인리스강 7/16-20인치 수나사 JIC 나사 1/4인치 수나사 NPT View Product
SS-4-AT-4 316 스테인리스강 1/4인치 암나사 ISO 경사나사 1/4인치 수나사 NPT View Product
SS-4-SAE-1-4 316 스테인리스강 7/16-20인치 수나사 SAE/MS 평행나사 1/4인치 수나사 NPT View Product
SS-4-SAE-1-4AN 316 스테인리스강 7/16-20인치 수나사 SAE/MS 평행나사 1/4인치 수나사 JIC 나사 View Product
SS-4-SAE-7-4 316 스테인리스강 7/16-20인치 수나사 SAE/MS 평행나사 1/4인치 암나사 NPT View Product
SS-6-A 316 스테인리스강 3/8인치 암나사 NPT 3/8인치 수나사 NPT View Product
SS-6-A-6RS 316 스테인리스강 3/8인치 암나사 NPT 3/8인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-6-A-6RT 316 스테인리스강 3/8인치 암나사 NPT 3/8인치 수나사 ISO 경사나사 View Product
SS-6-AN-1-4 316 스테인리스강 9/16-18인치 수나사 JIC 나사 1/4인치 수나사 NPT View Product
SS-6-AN-1-6 316 스테인리스강 9/16-18인치 수나사 JIC 나사 3/8인치 수나사 NPT View Product
SS-6-A-RT 316 스테인리스강 3/8인치 암나사 ISO 경사나사 3/8인치 수나사 ISO 경사나사 View Product
SS-6-AT-6 316 스테인리스강 3/8인치 암나사 ISO 경사나사 3/8인치 수나사 NPT View Product
SS-6-SAE-1-4 316 스테인리스강 9/16-18인치 수나사 SAE/MS 평행나사 1/4인치 수나사 NPT View Product
SS-6-SAE-1-6 316 스테인리스강 9/16-18인치 수나사 SAE/MS 평행나사 3/8인치 수나사 NPT View Product
SS-6-SAE-1-6AN 316 스테인리스강 9/16-18인치 수나사 SAE/MS 평행나사 3/8인치 수나사 JIC 나사 View Product
SS-6-SAE-7-4 316 스테인리스강 9/16-18인치 수나사 SAE/MS 평행나사 1/4인치 암나사 NPT View Product
SS-6-SAE-7-6 316 스테인리스강 9/16-18인치 수나사 SAE/MS 평행나사 3/8인치 암나사 NPT View Product
SS-8-A 316 스테인리스강 1/2인치 암나사 NPT 1/2인치 수나사 NPT View Product
SS-8-A-8RS 316 스테인리스강 1/2인치 암나사 NPT 1/2인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-8-A-8RT 316 스테인리스강 1/2인치 암나사 NPT 1/2인치 수나사 ISO 경사나사 View Product
SS-8-AG-8 316 스테인리스강 1/2인치 암나사 ISO 평행나사 1/2인치 수나사 NPT View Product
SS-8-AN-1-8 316 스테인리스강 3/4-16인치 수나사 JIC 나사 1/2인치 수나사 NPT View Product
SS-8-AT-8 316 스테인리스강 1/2인치 암나사 ISO 경사나사 1/2인치 수나사 NPT View Product
SS-8-SAE-1-8 316 스테인리스강 3/4-16인치 수나사 SAE/MS 평행나사 1/2인치 수나사 NPT View Product
SS-8-SAE-7-8 316 스테인리스강 3/4-16인치 수나사 SAE/MS 평행나사 1/2인치 암나사 NPT View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.