The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel VCO O-Ring Face Seal Fitting, Swagelok Tube Fitting Connector, 1/2 in. VCO Fitting x 1/2 in. Tube OD
Log in or Register to view price
Catalogs
Straights
Easy installation in tight spaces with Swagelok VCO® multi-purpose fittings for general industry, high-purity, and high-pressure applications.
1/8~1인치 크기; 316 또는 316L 스테인리스강;튜브, NPT, SAE 나사 및 용접 연결
Features: Step-by-step identification procedure for threads and end connections.
Bodies with and without weld fittings.
Specifications
Attribute | Value |
---|---|
Body Material | 316 Stainless Steel |
Cleaning Process | Standard Cleaning and Packaging (SC-10) |
Connection 1 Size | 1/2 in. |
Connection 1 Type | VCO® O-Ring Face Seal Fitting |
Connection 2 Size | 1/2 in. |
Connection 2 Type | Swagelok® Tube Fitting |
Flow Restrictor | No |
eClass (4.1) | 37020713 |
eClass (5.1.4) | 37020590 |
eClass (6.0) | 37020500 |
eClass (6.1) | 37020590 |
UNSPSC (4.03) | 31163100 |
UNSPSC (10.0) | 40142613 |
UNSPSC (11.0501) | 40142613 |
UNSPSC (13.0601) | 40183107 |
UNSPSC (15.1) | 40183107 |
UNSPSC (17.1001) | 31160000 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
316L-4-VCO-1A | 316L 스테인리스강 | 1/4인치 | VCO® O-링 면 밀폐 피팅 | 1/4인치 | 자동 튜브 맞대기 용접 | View Product |
SS-12-VCO-1-12 | 316 스테인리스강 | 3/4인치 | VCO® O-링 면 밀폐 피팅 | 3/4인치 | 수나사 NPT | View Product |
SS-12-VCO-6-1210 | 316 스테인리스강 | 3/4인치 | VCO® O-링 면 밀폐 피팅 | 3/4인치 | Swagelok® 튜브 피팅 | View Product |
SS-16-VCO-1 | 316 스테인리스강 | 1인치 | VCO® O-링 면 밀폐 피팅 | 1인치 | 튜브 소켓 용접 | View Product |
SS-16-VCO-1-16 | 316 스테인리스강 | 1인치 | VCO® O-링 면 밀폐 피팅 | 1인치 | 수나사 NPT | View Product |
SS-4-VCO-1 | 316 스테인리스강 | 1/4인치 | VCO® O-링 면 밀폐 피팅 | 1/4인치 | 튜브 소켓 용접 | View Product |
SS-4-VCO-1-2 | 316 스테인리스강 | 1/4인치 | VCO® O-링 면 밀폐 피팅 | 1/8인치 | 수나사 NPT | View Product |
SS-4-VCO-1-4 | 316 스테인리스강 | 1/4인치 | VCO® O-링 면 밀폐 피팅 | 1/4인치 | 수나사 NPT | View Product |
SS-4-VCO-1-4ST | 316 스테인리스강 | 1/4인치 | VCO® O-링 면 밀폐 피팅 | 7/16-20인치 | 수나사 SAE/MS 평행나사 | View Product |
SS-4-VCO-1-6ST | 316 스테인리스강 | 1/4인치 | VCO® O-링 면 밀폐 피팅 | 9/16-18인치 | 수나사 SAE/MS 평행나사 | View Product |
SS-4-VCO-1-BL | 316 스테인리스강 | 1/4인치 | VCO® O-링 면 밀폐 블라인드(구멍 없음) 몸체 | - | - | View Product |
SS-4-VCO-6-200 | 316 스테인리스강 | 1/4인치 | VCO® O-링 면 밀폐 피팅 | 1/8인치 | Swagelok® 튜브 피팅 | View Product |
SS-4-VCO-6-400 | 316 스테인리스강 | 1/4인치 | VCO® O-링 면 밀폐 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | View Product |
SS-4-VCO-6-6M0 | 316 스테인리스강 | 1/4인치 | VCO® O-링 면 밀폐 피팅 | 6mm | Swagelok® 튜브 피팅 | View Product |
SS-6-VCO-1 | 316 스테인리스강 | 3/8인치 | VCO® O-링 면 밀폐 피팅 | 3/8인치 | 튜브 소켓 용접 | View Product |
SS-8-VCO-1 | 316 스테인리스강 | 1/2인치 | VCO® O-링 면 밀폐 피팅 | 1/2인치 | 튜브 소켓 용접 | View Product |
SS-8-VCO-1-6 | 316 스테인리스강 | 1/2인치 | VCO® O-링 면 밀폐 피팅 | 3/8인치 | 수나사 NPT | View Product |
SS-8-VCO-1-6ST | 316 스테인리스강 | 1/2인치 | VCO® O-링 면 밀폐 피팅 | 9/16-18인치 | 수나사 SAE/MS 평행나사 | View Product |
SS-8-VCO-1-8 | 316 스테인리스강 | 1/2인치 | VCO® O-링 면 밀폐 피팅 | 1/2인치 | 수나사 NPT | View Product |
SS-8-VCO-1-BL | 316 스테인리스강 | 1/2인치 | VCO® O-링 면 밀폐 블라인드(구멍 없음) 몸체 | - | - | View Product |
SS-8-VCO-6-600 | 316 스테인리스강 | 1/2인치 | VCO® O-링 면 밀폐 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.