Catalogs
Tube Fittings and Adapters — Mud Daubers — Straights
Straight mud dauber fitting protects tube openings from dirt, insects, and debris—ideal for preserving system cleanliness in outdoor or idle setups.
측정 가능한 튜브 피팅및 어답터 피팅
1/16 in. 부터 2 in. 및 2 mm 에서 50 mm; 최초 설비 시 일관된 측정가능성; 분리 및 재조립이 용이함; 다양한 재질 및 형태
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
B-MD-4 | 황동 | 1/4인치 | 수나사 NPT | - | - | View Product |
SS-MD-12 | 316 Stainless Steel | 3/4 in. | Male NPT | - | - | View Product |
SS-MD-16 | 316 Stainless Steel | 1 in. | Male NPT | - | - | View Product |
SS-MD-2 | 316 Stainless Steel | 1/8 in. | Male NPT | - | - | View Product |
SS-MD-4 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | View Product |
SS-MD-6 | 316 Stainless Steel | 3/8 in. | Male NPT | - | - | View Product |
SS-MD-8 | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.