Catalogs
VCO® O-Ring Face Seal Fittings — Male Connectors — Straights
Easy installation in tight spaces with Swagelok VCO® multi-purpose fittings for general industry, high-purity, and high-pressure applications.
VCO® O-링양면 접속 밀폐 피팅
1/8~1인치 크기; 316 또는 316L 스테인리스강;튜브, NPT, SAE 나사 및 용접 연결
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
316L-4-VCO-1A | 316L 스테인리스강 | 1/4인치 | VCO® O-링 면 밀폐 피팅 | 1/4인치 | 자동 튜브 맞대기 용접 | View Product |
SS-12-VCO-1-12 | 316 스테인리스강 | 3/4인치 | VCO® O-링 면 밀폐 피팅 | 3/4인치 | 수나사 NPT | View Product |
SS-12-VCO-6-1210 | 316 스테인리스강 | 3/4인치 | VCO® O-링 면 밀폐 피팅 | 3/4인치 | Swagelok® 튜브 피팅 | View Product |
SS-16-VCO-1 | 316 스테인리스강 | 1인치 | VCO® O-링 면 밀폐 피팅 | 1인치 | 튜브 소켓 용접 | View Product |
SS-16-VCO-1-16 | 316 스테인리스강 | 1인치 | VCO® O-링 면 밀폐 피팅 | 1인치 | 수나사 NPT | View Product |
SS-4-VCO-1 | 316 스테인리스강 | 1/4인치 | VCO® O-링 면 밀폐 피팅 | 1/4인치 | 튜브 소켓 용접 | View Product |
SS-4-VCO-1-2 | 316 스테인리스강 | 1/4인치 | VCO® O-링 면 밀폐 피팅 | 1/8인치 | 수나사 NPT | View Product |
SS-4-VCO-1-4 | 316 스테인리스강 | 1/4인치 | VCO® O-링 면 밀폐 피팅 | 1/4인치 | 수나사 NPT | View Product |
SS-4-VCO-1-4ST | 316 스테인리스강 | 1/4인치 | VCO® O-링 면 밀폐 피팅 | 7/16-20인치 | 수나사 SAE/MS 평행나사 | View Product |
SS-4-VCO-1-6ST | 316 스테인리스강 | 1/4인치 | VCO® O-링 면 밀폐 피팅 | 9/16-18인치 | 수나사 SAE/MS 평행나사 | View Product |
SS-4-VCO-1-BL | 316 스테인리스강 | 1/4인치 | VCO® O-링 면 밀폐 블라인드(구멍 없음) 몸체 | - | - | View Product |
SS-4-VCO-6-200 | 316 스테인리스강 | 1/4인치 | VCO® O-링 면 밀폐 피팅 | 1/8인치 | Swagelok® 튜브 피팅 | View Product |
SS-4-VCO-6-400 | 316 스테인리스강 | 1/4인치 | VCO® O-링 면 밀폐 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | View Product |
SS-4-VCO-6-6M0 | 316 Stainless Steel | 1/4 in. | VCO® O-Ring Face Seal Fitting | 6 mm | Swagelok® Tube Fitting | View Product |
SS-6-VCO-1 | 316 Stainless Steel | 3/8 in. | VCO® O-Ring Face Seal Fitting | 3/8 in. | Tube Socket Weld | View Product |
SS-8-VCO-1 | 316 Stainless Steel | 1/2 in. | VCO® O-Ring Face Seal Fitting | 1/2 in. | Tube Socket Weld | View Product |
SS-8-VCO-1-6 | 316 Stainless Steel | 1/2 in. | VCO® O-Ring Face Seal Fitting | 3/8 in. | Male NPT | View Product |
SS-8-VCO-1-6ST | 316 Stainless Steel | 1/2 in. | VCO® O-Ring Face Seal Fitting | 9/16-18 in. | Male SAE/MS Straight Thread | View Product |
SS-8-VCO-1-8 | 316 Stainless Steel | 1/2 in. | VCO® O-Ring Face Seal Fitting | 1/2 in. | Male NPT | View Product |
SS-8-VCO-1-BL | 316 Stainless Steel | 1/2 in. | VCO® O-Ring Face Seal Blind (Undrilled) Body | - | - | View Product |
SS-8-VCO-6-600 | 316 Stainless Steel | 1/2 in. | VCO® O-Ring Face Seal Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
SS-8-VCO-6-810 | 316 Stainless Steel | 1/2 in. | VCO® O-Ring Face Seal Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.