Swagelok® Needle and Metering Valves
Swagelok needle valve and metering valves allow for precise flow control in a wide range of applications.
Needle Valves | Provide reliable flow control using a variety of stem designs, flow patterns, materials, and end connections
Metering Valves | Provide the ability to make fine adjustments to system flow across pressures and flow rates
Swagelok needle valves are available in a variety of configurations to allow users to find options that suit their performance needs and system designs. These needle valves provide reliable operation from basic, low-pressure instrumentation applications to corrosive, high-temperature, high-pressure applications. Swagelok needle valves are available with flow coefficients ranging from 0.12 to 2.4. They are also available with low emissions (Low-E) certification per API 624.
Swagelok metering valves are also available in a variety of configurations, are suitable for low- and high-pressure use, and can deliver accurate flow rate control in analytical, instrumentation, and research applications. They provide fine adjustments in applications demanding precise levels of flow, delivering flow coefficients from 0.004 to 0.16. Various handle options for metering valves allow for repeatable flow adjustments, enhanced control for setting flows, or flow setting adjustment with a screwdriver in low-pressure applications.
Nadel- und Dosierventile — Kategorien

Compact Gauge Valves
Designed for fast installation, leak-resistance, and durability to ensure safety in industrial applications.

Dosierventile, Serien S, M und 31
Explore Swagelok metering valves, available in straight and angle patterns, 316 SS and brass, and with a variety of and connections and handle styles.

Hochdruck-Nadelventile, Sno-Trik Serie 410, 445, 645, 945
Sno-Trik-Nadelventile sind für Hochdruckanwendungen bis 3.100 bar (45.000 psig) geeignet und mit einer Testbohrung für die Leckageerkennung ausgestattet.

Nadelausblasventil, Serie 6DB
Ausblasventile aus Edelstahl 316 mit Überwurfmutter und Grafoil®-Packung für eine hohe Sicherheit und Leistungsfähigkeit selbst bei hohen Temperaturen.

Nadelventile für allgemeinen Einsatz, Serien GU und F10
Zur Absperrung von Systemmedien in allgemeinen Anwendungen. Die nicht rotierende Nadel aus Edelstahl bietet eine leckagefreie Abdichtung und lange Lebensdauer.

Nadelventile für mittleren Druck, Serien NV und NVT
Nadelventile der Serie NVT mit nicht rotierender Spindel in gerader und Winkelausführung für Drücke bis 4134 bar (60.000 psig).

Regulier- und Absperrventile mit integriertem Ventilhals, Serie 1, 18, 20, 26 und D
Mit dem federbelasteten Packungssystem und der kompakten Ausführung bieten die Ventile eine optimale Leistung bis 413 bar (6.000 psig) und 315 °C (600 °F).

Rising Plug Valves, 4P and 5P Series
Swagelok rising plug valves offer a nonrotating stem tip that creates a positive seal and a straight-through orifice for maximum flow and easy cleaning.

Screwed-Bonnet Gauge Valves
Screwed-bonnet gauge valves provide controlled isolation and connection of process measurement devices to protect them from hydraulic shock and pressure surges.

Severe-Service Needle Valves, N and HN Series
Severe-service union-bonnet needle valves feature SS stem threads to enhance cycle life and a packing bolt designed to permit adjustments in the open position.

Spare Parts and Accessories
Find a variety of replacement parts and accessories for needle valves and metering valves—valve locks, rupture discs, handle kits—and more.

Toggle Valves
Explore compact toggle valves, available in stainless steel and brass, manual and pneumatically actuated models, and straight and angle body patterns.
Needle and Metering Valves Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Features: Straight and angle patterns; Pressures up to 6000 psig (413 bar); Temperatures up to 450°F (232°C) with PTFE packing; up to 650°F (343°C) with Grafoil® packing
Features: Manual and pneumatically actuated models; Straight, angle, and cross body patterns; 316 SS and brass body materials
Features: Stainless steel construction; Nonrotating ball-tip and plug-tip stem designs; Roddable (plug-tip design)
Features: Working pressures up to 10 000 psig (689 bar); Temperatures from –65 to 450°F (–53 to 232°C) with PTFE packing; up to 1200°F (648°C) with Grafoil® packing; 316 stainless steel; alloys 400, 20, 600, and C-276; and titanium materials
Features: Working pressures up to 10 000 psig (689 bar); Temperatures from –65 to 450°F (–53 to 232°C) with PTFE packing; up to 1000°F (537°C) with Grafoil® packing; Alloy 625, alloy 825, Alloy 2507, and 6-moly materials
Features: Roddable, straight-through orifice for maximum flow; Working pressures up to 6000 psig (413 bar); Packing below the threads; Replaceable seat and stem tip design
Features: The Swagelok® compact gauge valve provides fast, convenient installation and installation and gauge maintenance in a lightweight package and smaller footprint than conventional assemblies.
Features: Live-loaded packing system; Compact design; Working pressures up to 6000 psig (413 bar); Temperatures up to 600°F (315°C)
Swagelok® offers medium- and high-pressure fittings, tubing, valves, and related accessories with temperatures up 1000°F (537°C), pressure ratings up to 60 000 psig (4134 bar) in sizes ranging from 1/4 to to 1 in. for medium-pressure products and 1/4 to 9/16 in. for high-pressure products. NACE® MR0175/ISO15156 compliance is available.
Swagelok offers both low- and high-pressure metering valves in straight, angle, cross, and double patterns. A variety of end connection and handle options, including repeatable vernier handles, are also available.
Features: 316 stainless steel materials; Union-bonnet construction for safety; Grafoil® packing for high-temperature performance; Swagelok® tube fitting, female NPT, and tube or pipe socket weld end connections
Features: Pressures up to 3000 psig (206 bar); Temperatures up to 450°F (232°C) with PEEK stem tip; Stainless steel, brass, and alloy 400 materials
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.

Calculate Flow Rate for the Right Valve Selection
Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.
Use the Tool関連資料/コラム記事

産業用流体システムに適したバルブを選定する方法
産業用流体システムやサンプリング・システムの設計アプリケーションに適したバルブを選定するためのSTAMPEDメソッドの適用方法を紹介します。

低排出認証付きバルブを使用して、フュージティブ・エミッション(排出物の漏れ)に伴うコストを最小限に抑える
化学/石油精製業界では、フュージティブ・エミッションに関する懸念が高まっています。低排出認証付きバルブを使用することで、施設と収益を保護することができます。今回は、低排出認証付きバルブとは何か、どのように試験を行っているか、そして低排出認証付きバルブを使用するとどのようなメリットが得られるかを紹介します。

ブロック・バルブで一般産業用流体システムを遮断する方法
一般産業用流体システムのメンテナンスを行う際は、プラントの安全を確保するため、事前にラインを遮断する必要があります。流体システム・ラインを安全に遮断できる方法のひとつは、2個のブロック・バルブを並べて取り付ける方法です。今回は、システムに最適な構成を設計する方法を紹介します。

1つの新しいバルブが半導体製造を変える3つの理由
今回は、原子層蒸着(ALD)バルブの最新テクノロジーが、ハイテク半導体メーカーにもたらす影響について紹介します。

ニードル・バルブ
Swagelokニードル・バルブには、一般ユーティリティー用、ボンネット一体型、ボンネットねじ込み型、鍛造製ボディ、トグル、過酷条件用ユニオン・ボンネット型、計装用ブローダウン、コンパクト・ゲージ、無回転ステム式、上昇プラグ型があります。最高使用圧力は310.0 MPaです。フロー・パターンは、ストレート型、アングル型、クロス型があり、手動式または空気作動式を選ぶことができます。
メータリング・バルブ
Swagelokメータリング・バルブを使用すると、低流量、中流量、高流量のアプリケーションにおいて正確な流量調節を行うことができます。フロー・パターンは、ストレート型、アングル型、クロス型、ダブル型があります。最高使用圧力は34.4 MPaです。さまざまなハンドル・オプション(きざみ付きハンドル、丸ハンドル、バーニア・ハンドル、スロット付きハンドル、トルク調節機能付きハンドル)により、再現性のある流量調節、流量設定の高度な制御、低圧アプリケーションにおけるドライバーによる流量設定の調節が可能です。