Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
두꺼운 PTFE 가스켓, 1/2인치 RJ 피팅용
Réf. pièce : T-8-RJ-2-T
Ouvrir une session ou s’inscrire pour afficher des prix
Catalogues
MTO Base Product
측정 가능한 튜브 피팅및 어답터 피팅
1/16 in. 부터 2 in. 및 2 mm 에서 50 mm; 최초 설비 시 일관된 측정가능성; 분리 및 재조립이 용이함; 다양한 재질 및 형태
Spécifications
Attribut | Valeur |
---|---|
Matériau du corps | PTFE |
Traversant | Non |
Procédé de nettoyage | 표준 세정 및 포장(SC-10) |
Réducteur de débit | Non |
Taille de joint | 1/2인치 |
eClass (4.1) | 23070101 |
eClass (5.1.4) | 37020590 |
eClass (6.0) | 23071500 |
eClass (6.1) | 37020590 |
UNSPSC (4.03) | 31181500 |
UNSPSC (10.0) | 31181503 |
UNSPSC (11.0501) | 31181503 |
UNSPSC (13.0601) | 31401700 |
UNSPSC (15.1) | 31401700 |
UNSPSC (17.1001) | 31401702 |
Ressources
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.