Swagelok® Leak Detectors, Lubricants, and Sealants
Swagelok leak detectors, lubricants, and sealants make it easy to detect, eliminate, or avoid leaks before they inhibit fluid system performance.
Liquid Leak Detectors |Show you which fluid system connections are leaking
Lubricants and Sealants |Help prevent leaks from forming during installation
Swagelok leak detectors, lubricants, and sealants help industrial fluid system operators lower their operating costs and required installation time while improving the safety of their operations. At best, a leak can be expensive if utilities or process fluid is lost, and at worst, leaks can create hazardous working conditions. Swagelok offers a variety of liquid leak detector, lubricant, and pipe sealant options to help you address and avoid these leaks.
- To find leakage in your fluid systems, apply Swagelok Snoop® liquid leak detectors to connection points and look for bubbles indicating a leak
- To prevent pipe connections from forming leaks, choose from Swagelok SWAK™ anaerobic pipe thread sealants, Swagelok PTFE or PTFE-Free tape, and Swagelok TP series tube plugs
- To make assembling pipe easier and to make connections more secure, use Swagelok Goop™ thread lubricants
Learn More About Leak Detection
Have questions about leak detectors, lubricants, or sealants?
Leak Detector, Lubricant, and Sealant Categories
Leak Detectors, Lubricants, and Sealants Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Heat exchanger tube plugs seal the ends of leaking tubes, providing longer use of the heat exchanger. The uniform taper and the smooth surface finish assure positive sealing with minimum installation force.
Compressed Gas Leak Detection Services
Receive help identifying and quantifying compressed gas leaks so you can prioritize the most critical issues to address based on potential for emissions reduction and safety, cost, and productivity improvement.
Learn About Leak Detection ServicesSwagelok Resources Curated for You
Leak Detection Case Studies
Swagelok fluid system specialists with deep technical and application expertise regularly help customers find, address, and prevent leaks in their fluid systems. Find out how those customers have benefited.
유체 시스템 누설의 일반적인 원인과 대가
아주 작은 누설이라도 플랜트의 안전과 수익성을 유지하는 데 심각한 문제가 될 수 있습니다. 누설이 어떻게, 왜 발생하는지, 어떻게 발견하고 검사할지, 결과적으로 플랜트 전반에서 누설에 대응하고 줄이는 전략을 개발하는 방법에 대해 알아보십시오.
타이어 제조 시설에서 흔히 발생하는 유체 시스템 누설 해결
타이어 제조업체는 공정 파이프 누설에 익숙해지기 쉽지만, 누설은 심각한 안전 문제를 야기하고 수익성을 낮출 수 있습니다. 플랜트에서 일반적인 누설 원인을 식별하고 해결하는 방법을 알아보십시오.
시스템 누설을 방지하는 방법: 적절한 튜브 준비의 중요성
튜브 피팅의 성공적인 설치 여부는 다양한 기준에 따라 달라지지만, 가장 중요한 요소 중 하나는 설치 전 적절한 튜브 준비입니다. 손상되거나 끝말림이 있거나 부적절하게 절단된 튜브를 피함으로써 비용이 많이 들거나 위험할 수 있는 누설을 방지하는 방법을 알아보십시오.